Publish your products
CDE92UW - 92" Ultra-wide Display
CDE92UW - 92" Ultra-wide Display
CDE92UW - 92" Ultra-wide Display
    ViewSonic

    CDE92UW - 92" Ultra-wide Display

    The ViewSonic® CDE92UW is a 92” ultrawide 5K display that is optimized for Microsoft Teams Rooms and ideal for inclusive meetings and presentations. Featuring a 21:9 aspect ratio, this ultrawide display offers 33% more screen real estate than a traditional 16:9 aspect ratio – delivering more than enough space for collaboration and more inclusive meetings. With 24/7 reliability, 500-nit high brightness and a 25% high haze anti-glare screen, this versatile display can also function as an immersive digital signage solution. Versatile connectivity options include HDMI, DisplayPort and USB-C with 100W power delivery. Plus, an all-in-one design features an integrated octa-core SoC on Android 13 to ensure seamless operation without external devices.

    Specification
    • CDE92UW - 92-inch Ultra-wide Display, 21:9 Aspect Ratio, 5120x2160 Resolution, 500 cd/m2 high brightness, 24/7 operation, HDMI, DP, USB-C, RJ45, built-in content sharing, remote management, AV control system interoperability, landscape and portrait mode

    Technical specification
    • Unique ref.viewsonic-cde92uw
    • Product familyUltra Wide Displays
    • Product groupIFPUW
    • TypeObject (single object)
    • Date of publishing2025-02-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 DescriptionDisplay screens
    • CSI MasterFormat 2014 Code10 11 00
    • CSI MasterFormat 2014 TitleVisual Display Units
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit