Publish your products
LDS138-151 Foldable 138” All-in-One LED Display
LDS138-151 Foldable 138” All-in-One LED Display
LDS138-151 Foldable 138” All-in-One LED Display
LDS138-151 Foldable 138” All-in-One LED Display
LDS138-151 Foldable 138” All-in-One LED Display
LDS138-151 Foldable 138” All-in-One LED Display
    ViewSonic

    LDS138-151 Foldable 138” All-in-One LED Display

    The ViewSonic® LDS138-151 is an all-in-one commercial Direct View LED display that brings big-screen visuals to high-end venues like boardrooms, auditoriums, and more. This mobile LED display is easy to transport and set up thanks to an innovative 138” foldable screen pre-assembled in a protective flight case. What truly sets this display apart is the improved hinge design that stands up to heavy usage. Unlike standard foldable displays, this hinge design provides smoother operation when folding and unfolding the screen. In addition, Glue-on-Board (GOB) technology helps protect against impacts, dust, and moisture. A commercial-grade motorized stand ensures smooth, stable height adjustment, while versatile connectivity options guarantee seamless compatibility with various devices. With 600-nit brightness, a 6,500:1 contrast ratio, and dual 30W speakers, this large format LED display delivers vivid visuals and immersive sound for an exceptional viewing experience.

    Specification
    • Screen Size: 138"
      Display Area (mm): 3050 (H) x 1715(V)
      Native Resolution: 1920x1080
      Panel Technology: Direct view LED
      LED Package Type: SMD 3 in 1 (GOB)
      Bonding Wire: Copper
      Pixel Pitch (mm): 1.588
      Brightness (max.): 600 nits (100 levels adjustable)
      Contrast Ratio (typ.): 6500:1
      Orientation: Landscape
      Viewing Angles (typ.): H = 170, V = 170
      LED Lifetime (typ.): 100,000 Hours
      Local Storage: Total 32GB
      (26GB available storage)
      Embedded OS: Android 9.0
      Resolution Support: VGA(640 x 480) to 4K(3840 x 2160@60hz)
      HDTV Compatibility: 480p, 576p, 720p, 1080p, 2160p
      Horizontal Frequency: 31K-94kHz
      Vertical Scan Rate: 56-85Hz

    Technical specification
    • Unique ref.viewsonic-lds138-151-foldable-all-in-one-led-display
    • Product familyDisplays
    • Product groupDirect View LED Displays
    • TypeObject (single object)
    • Date of publishing2025-09-26
    • Edition number1
    Related
    • Designed inTaiwan
    • Manufactured inChina
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 DescriptionDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit