Publish your products
EP5542T 55" Interactive 4K Ultra HD ePoster Free-standing Kiosk Display
EP5542T 55" Interactive 4K Ultra HD ePoster Free-standing Kiosk Display
EP5542T 55" Interactive 4K Ultra HD ePoster Free-standing Kiosk Display
EP5542T 55" Interactive 4K Ultra HD ePoster Free-standing Kiosk Display
EP5542T 55" Interactive 4K Ultra HD ePoster Free-standing Kiosk Display
EP5542T 55" Interactive 4K Ultra HD ePoster Free-standing Kiosk Display
    ViewSonic

    EP5542T 55" Interactive 4K Ultra HD ePoster Free-standing Kiosk Display

    The ViewSonic® EP5542T is a 10-point interactive, 55” 4K Ultra HD all-in-one free-standing digital ePoster kiosk with a sleek, slim design. Great for grabbing attention in busy, high-traffic areas, the EP5542T comes with a scratch-proof tempered glass faceplate for added durability. Featuring an IPS-type panel, 4K Ultra HD resolution, 178°/178° wide-angle viewing, 400-nit brightness, 1,300:1 contrast ratio, and dual 10W stereo speakers, the EP5542T delivers customized multimedia messaging with vivid clarity. Photo and video files can be played back using the embedded Quad-core media player and 16GB of internal memory, or add your own media player using the convenient media player cradle inside the lockable security door. Works with optional cloud-based Content Management Software.
    Technical specification
    • Unique ref.viewsonic_EP5542T
    • Product familyElectronics
    • Product groupePosters
    • TypeObject (single object)
    • Date of publishing2022-06-22
    • Edition number1
    • Height (inches)73.6
    • Width (inches)30.3
    • Depth (inches)17.7
    Related
    • Weight Net (Lbs)138.2
    Classification
    • BIMobject CategoryElectronics - Visual - TVs

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States