Publish your products
X1 LED Home Theater Projector
X1 LED Home Theater Projector
X1 LED Home Theater Projector
X1 LED Home Theater Projector
X1 LED Home Theater Projector
    ViewSonic

    X1 LED Home Theater Projector

    The ViewSonic® X1 is a lamp-free, high brightness smart projector that delivers incredible Full HD entertainment for any home theater. Powered by 3rd generation LED technology, the X1 features an impressive lifespan of up to 30,000 hours and eliminates the need for frequent replacement of lamps with toxic mercury. With 3,100 LED lumens of brightness and 125% Rec. 709 color accuracy, the X1 delivers bright and stunning cinematic colors for big-screen entertainment. Dual Harman Kardon speakers deliver powerful, room-filling sound ideal for movie nights, while Bluetooth compatibility lets you stream music directly from your smartphone or headphones for personal entertainment. Embedded Wi-Fi connectivity enables screen mirroring directly from smart devices to the big screen, making content streaming easier than ever. And with vertical lens shift, 1.3x optical zoom, H/V keystone and 4-corner adjustment capabilities, installing this projector is not only a breeze, but an upgrade to any home theater.
    Technical specification
    • Unique ref.viewsonic_X1
    • Product familyElectronics
    • Product groupProjectors
    • TypeObject (single object)
    • Date of publishing2022-06-21
    • Edition number1
    • Height (inches)4.7
    • Width (inches)14
    • Depth (inches)9.6
    Related
    • Weight Net (Lbs)7.9
    Classification
    • BIMobject CategoryElectronics - Visual - Projectors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States