Publish your products
IFP8662 ViewBoard Interactive Flat Panel
IFP8662 ViewBoard Interactive Flat Panel
IFP8662 ViewBoard Interactive Flat Panel
IFP8662 ViewBoard Interactive Flat Panel
IFP8662 ViewBoard Interactive Flat Panel
    ViewSonic

    IFP8662 ViewBoard Interactive Flat Panel

    From executive boardrooms to interactive huddle spaces, the ViewSonic® ViewBoard® IFP8662 enables limitless collaboration and endless innovation. Designed to help teams connect, collaborate, and create, this next-generation digital whiteboard delivers exactly what you need to move your ideas forward. A premium, state-of-the-art design features a bezel-less PCAP (projected capacitive) touchscreen with incredible 4K Ultra HD resolution. This highly accurate interactive screen provides for an incredibly natural and responsive handwriting experience. Using fingers, styluses, or both, multiple users can simultaneously write or draw on the huge 86” ViewBoard panel. What’s more, meetings and presentations start fast thanks to convenient one-wire USB-C connectivity.
    Technical specification
    • Unique ref.Viewsonic_IFP8662
    • Product familyElectronics
    • Product groupViewBoard Interactive Flat Panel
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    • Height (inches)46.1
    • Width (inches)77.2
    • Depth (inches)3.1
    Related
    • Weight Net (Lbs)140.4
    Classification
    • BIMobject CategoryElectronics - Visual - TVs

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit