Publish your products
LS831WU Laser Projector
LS831WU Laser Projector
LS831WU Laser Projector
LS831WU Laser Projector
    ViewSonic

    LS831WU Laser Projector

    Featuring stunning WUXGA resolution and 4,500 lumens of brightness, the ViewSonic® LS831WU Laser Projector is the ideal solution for modern business and education environments. Designed with a laser phosphor light source lasting up to 20,000 hours, this projector delivers long-term, virtually maintenance-free usage for any boardroom or classroom. With its 0.25 ultra-short throw ratio, HV keystoning and 4 corner adjustments, the LS831WU makes installation a hassle-free experience. What’s more, the ultra-short throw ratio allows you to place the projector just inches away from a wall or screen to give you a huge image for less cost than a comparably sized display. Powered by SuperColor technology for true-to-life images, and SonicExpert® technology for incredibly clear sound, the LS831WU delivers an immersive audiovisual performance.
    Technical specification
    • Unique ref.Viewsonic_LS831WU
    • Product familyElectronics
    • Product groupProjectors
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    • Height (inches)6.1
    • Width (inches)19.3
    • Depth (inches)15.2
    Related
    • Weight Net (Lbs)21.8
    Classification
    • BIMobject CategoryElectronics - Visual - Projectors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit