Publish your products
PX701HDH 1080p Home Theater Projector
PX701HDH 1080p Home Theater Projector
PX701HDH 1080p Home Theater Projector
PX701HDH 1080p Home Theater Projector
PX701HDH 1080p Home Theater Projector
PX701HDH 1080p Home Theater Projector
    ViewSonic

    PX701HDH 1080p Home Theater Projector

    Ideal for both home entertainment and office use, the ViewSonic® PX701HDH delivers stunning Full HD images for versatile projection. With 3,500 ANSI lumens, this high-brightness projector delivers clear pictures even in brightly lit rooms. What’s more, an energy-saving SuperEco™ feature reduces power consumption and extends the lamp life by up to 20,000 hours,* effectively reducing lamp replacement and maintenance costs. A cloud-based vColorTuner™ feature allows users to customize and save color profiles, while exclusive SuperColor™ technology offers a wide color gamut for beautiful image production in nearly any environment. Dual HDMI inputs and USB power supply delivers flexible connectivity options for gaming, movies, wireless dongles, and more.
    Technical specification
    • Unique ref.Viewsonic_PX701HDH
    • Product familyElectronics
    • Product groupProjectors
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    • Height (inches)4.4
    • Width (inches)12.2
    • Depth (inches)8.7
    Related
    • Weight Net (Lbs)5.7
    Classification
    • BIMobject CategoryElectronics - Visual - Projectors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit