Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
villeroy-and-boch/products/4f85fbd2-f38f-4559-a1fc-6e5998f7f6be
Home
Categories
Sanitary
Bidets
Architectura Bidet
Available in United States
Villeroy & Boch AG
Follow
Architectura Bidet
Download
Get in contact with Villeroy & Boch AG
Log in
Technical specification
Technical specification
Unique ref.
748700
Product family
Architectura
Product group
Wall-mounted bidet
Type
Object (single object)
Date of publishing
2024-02-15
Edition number
1
Height (mm)
270
Width (mm)
370
Depth (mm)
530
Links
Links
Product url
https://pro.villeroy-boch.com/en/euo/bw/m/270
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Villeroy%2520%2526%2520Boch#/page:1
Related
Related
Material main
Ceramics
Classification
Classification
BIMobject Category
Sanitary - Bidets
Similar products
DURAVIT AG
D-Neo Floorstanding bidet White High Gloss 650 mm - 229410
5.0
(
6
)
Download
Roca
NEXO Bidet
Download
DURAVIT AG
ME by Starck Wall-mounted bidet White High Gloss 570 mm - 228815
Download
Dornbracht
27701970 Dornbracht Bidet spray
4.8
(
34
)
Download
Roca
Victoria. Ceramics bidet
Download
Ceramica Catalano
Zero 55x35 Bidet
Download