Publish your products
Basin Mixer - Built-in - İstanbul Series - VitrA
Basin Mixer - Built-in - İstanbul Series - VitrA
Basin Mixer - Built-in - İstanbul Series - VitrA
Basin Mixer - Built-in - İstanbul Series - VitrA
Basin Mixer - Built-in - İstanbul Series - VitrA
Basin Mixer - Built-in - İstanbul Series - VitrA

    Basin Mixer - Built-in - İstanbul Series - VitrA

    Basin Mixer - Built-in - İstanbul Series - VitrA

    Fluid and organic forms signed by the Lovegrove, Meets Artema technology and understanding of the holistic bathroom, creates fixtures and accessories series compatible with ceramic sanitary ware.

    Colours : White, Black, Chrome, Gold

    Product code: A41808

    Specification
    • Fluid and organic forms signed by the Lovegrove, Meets Artema technology and understanding of the holistic bathroom, creates fixtures and accessories series compatible with ceramic sanitary ware.

      These products fulfill Green building certification (LEED, BREEAM and DGNB) criteria with their environmentally-friendly features including lower environmental footprint, water, conservation and the use of local materials, as well as life cycle assessment (LCA), envirenmental product declaration (EPD) and sustainable forestry (FSC), certificates. They are recommended for projects aiming for a Green building certification.

      Extra Water Saving
      Green Building Certification

    Technical specification
    • Unique ref.BasinMixer-Built-in-Vitra-istanbulSeries-A41808
    • Product familyFaucets&Shower systems&Accessories
    • Product groupFaucets - Basin Mixer
    • TypeObject (single object)
    • Date of publishing2020-02-10
    • Edition number1
    • Height (mm)95
    • Width (mm)260
    • Depth (mm)240
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inTürkiye
    • Manufactured inTürkiye
    • Weight Net (Kg)3.263
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011327
    • ETIM NameBuilt-in mixing tap
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia Africa Oceania
    Åland Islands
    Afghanistan
    Algeria
    American Samoa
    Albania
    Armenia
    Angola
    Australia
    Andorra
    Azerbaijan
    Benin
    Cook Islands
    Austria
    Bahrain
    Botswana
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Fiji
    Belgium
    Bhutan
    Burundi
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Guam
    Bulgaria
    Brunei
    Cape Verde
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Marshall Islands
    Cyprus
    China
    Chad
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe