Publish your products
iRAIL LED Illuminated Railing
iRAIL LED Illuminated Railing
iRAIL LED Illuminated Railing
iRAIL LED Illuminated Railing
iRAIL LED Illuminated Railing
iRAIL LED Illuminated Railing

    iRAIL LED Illuminated Railing

    4.0 out of 5 stars4.0(8 reviews)

    iRAIL™ Linear – is a LED illuminated version of our 1.5” dia. rail. iRAIL uses an ADA compliant roll-formed (monolithic) slotted rail, that houses a high-performance LED assembly. VIVA iRAIL™ Linear uses a specially designed LED that can provide full-length coverage of illumination for whatever your rail run may be, compared to the traditional LED railing assemblies that were only available in preset section lengths. Lighting is available in warm or bright white with either a clear or diffused lens.

    iRAIL™ Pods – is a versatile illumination option to any type of tubular rail – round, square or rectangular, standard available is 1.5” or 2” dia. Housed in every pod is a cluster of high intensity LED, these pods can be spaced at 18” to 36” o.c. depending upon the amount of illuminance desired.
    Pods are a great option for retrofits, vandalism deterrent, and variable lighting levels. These Pods can also be placed in posts for vertical illumination.

    The LED Sconce is a compact and elegantly integrated lighting fixture offered as an accent illumination option within VIVA Railings systems. Designed to provide subtle yet effective lighting, the LED Sconce mounts directly onto the railing post, casting a soft downward glow that enhances both safety and aesthetics without visual clutter.

    LED provides a sustainable and GREEN alternative to conventional lighting methods, due to its high service life & lighting intensity, and low power consumption. iRAIL™ LED illuminated railings uses low voltage DC power supply.

    Use with any of our railings systems for the handrail, top rail, or wall rail applications. VIVA’s iRAIL Product Line is ETL Certified; the ETL Mark is proof of product compliance to North American safety standards.

    Specification
    • TOP RAIL/HAND RAIL- iRail LINEAR:
      Ø1-1/2" Stainless Steel (304 or 316) w/ Satin Finish

      Ø2" Wood (Red Oak, White Oak, Cherry or Maple) ² w/ Unstained finish

      Size:

      Color: 3000K Warm White or 4000K Cool White ³

      Output:  Medium: 3 Watt/ft – 185 lumens/ft. or High: 5 Watt/ft – 250 lumens/ft. 120°

      Beam Angle:  120°

      Orientation:  Symmetrical or Asymmetrical at 30°

      Power:  Input 120 - 277 V AC, Output 12 V DC

      Lens:  Clear or Frosted

      CRI:  >90

      Rating:  IP67

      TOP RAIL/HANDRAIL - iRail PODS:
      Ø1-1/2" Stainless Steel (304 or 316) w/ Satin Finish

      Ø2" Stainless Steel (304 or 316) w/ Satin Finish

      Size:

      Color: 3000K Warm White or 4000K Cool White ³

      Output:  1.5 Watt - 90 lumens for sym., 76 lumens for Asym. per pod

      Beam Angle: 60°

      Orientation:  Symmetrical or Asymmetrical at 22°

      Power:  Input 120 - 277 V AC, Output 24 V DC

      CRI:  >80

      Rating:  IP67

      Keywords:  LED Railing, Illuminated Railing, LED Lights, iRAIL, Linear Railing, Lighted Rails

      POST - iRAIL SCONCE:  (new)
      Ø2” Post Stainless steel (304 or 316) 2”x2”Post Stainless steel(304 or 316)  - FINISH:  #6 SATIN

      Ø2” Post Stainless steel (201) 2”x2”Post Stainless steel (201) - FINISH:  Powder Coat

      Color: 3000K Warm White or 4000K Cool White

      Output:  3w PER Sconce - 212 Lumens

      Beam Angle:  120°

      Orientation:  25°

      Power:  Input 120 - 277 V AC, Output 24 V DC

      CRI: >80

      Rating: IP67

    Technical specification
    • Unique ref.irail-led-illuminated-railing
    • Product familyOthers
    • Product groupLED Railing
    • TypeBuilding Material
    • Date of publishing2021-06-24
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEC012260
    • ETIM NameHandrail system
    • Uniclass 2015 CodeSs_25_15_60_35
    • Uniclass 2015 DescriptionHandrail systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    United States