Publish your products
Wall Rail (Stainless Steel)
Wall Rail (Stainless Steel)
Wall Rail (Stainless Steel)
Wall Rail (Stainless Steel)
Wall Rail (Stainless Steel)

    Wall Rail (Stainless Steel)


    VIVA Wall Rail is an option available with any of the railing system for use on stairs or ramps. Standard wall rail uses ingeniously design conical bracket that can be mounted on any surface like drywall, CMU, concrete, tile, stone, or steel, with concealed fasteners and without unsightly flange or covers.

    VIVA Wall Rail is available in standard 1.5″ dia. SS rail or select from other metal and wood profiles. Also available with VIVA iRail Linear or POD lighted rail options.

    Specification
    • Material:
      Stainless Steel Tube
      Stainless Steel Tube with LED1
      Wood (Red Oak, Cherry or Maple) ²
      Wood (Red Oak, Cherry or Maple) with LED

      Finish:
      Stainless Steel Tube:  #6 Satin, Powder Coat
      Wood:  Unstained

      Size/Spacing:
      Stainless Steel Tube:  Ø1-1/2" or Ø2" tube
      Stainless Steel Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED POD
      Wood:  Ø2"
      Wood with LED:  Ø2" with LED LINEAR

      1. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
      2. Other species available upon request.

      Keywords: Stainless Railings, Stainless Steel Railings, Stainless Steel Rail, Metal Railings, Metal Stainless Railing

    Technical specification
    • Unique ref.stainless-steel-wall-rail
    • Product familyOthers
    • Product groupWall Rail
    • TypeBuilding Material
    • Date of publishing2021-07-01
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEC012260
    • ETIM NameHandrail system
    • Uniclass 2015 CodeSs_25_15_60_35
    • Uniclass 2015 DescriptionHandrail systems
    • CSI MasterFormat 2014 Code05 73 00
    • CSI MasterFormat 2014 TitleDecorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit