Publish your products
WAVE Multiline Railing System
WAVE Multiline Railing System
WAVE Multiline Railing System
WAVE Multiline Railing System
WAVE Multiline Railing System
WAVE Multiline Railing System

    WAVE Multiline Railing System

    The WAVE Railing System is purpose-built for high-traffic public spaces where durability, safety, and design must work seamlessly together. Featuring heavy-duty posts, multi-line infill, and an oversized top rail, the system is engineered beyond code requirements to withstand the demands of continuous public use. The design intentionally guides pedestrian traffic away from the edge of fall and the line of railing, enhancing safety in high-volume environments. Intentionally overbuilt for long-term performance, WAVE delivers both structural integrity and architectural presence.

    Available in stainless steel or aluminum—with a stainless steel top rail for enhanced wear resistance—the system is offered in #6 satin or #8 mirror finish stainless steel, as well as AAMA 2604 or AAMA 2605 compliant powder-coated finishes. Optional Linear, Pod, or Sconce LED iRail lighting is available to elevate visibility and visual impact.

    VIVA's multiline infill is a perfect choice for clean modern designs of today. Stainless steel 1/2" tubing rods form a continuous and smooth infill option. The fluid design works well with curved areas as well.

    Specification
      • POST MATERIAL

      Stainless Steel (304 or 316) - #6 Satin
      Aluminum

      • POST FINISH

      - #6 Satin (SS)
      - Powder Coat
      - PVDF
      VIVA Standard: All brackets, spiders & accessories are #6 satin SS and uncoated (coated finish
      available upon request).

      • POST SIZE/SPACING

      2X2-1/4" @ 4'-0" max. O.C.
      4'-0" max. for Multiline.
      Top or Core mount.
      iRail Sconce option available, 25° tilt casting light off the railing path.

      • MULTILINE INFILL MATERIAL

      Stainless Steel (304 or 316)
      Aluminum

      • MULTILINE INFILL FINISH

      #6 Satin (SS)

      - CeraShield (Aluminum)
      - Powder Coat
      - PVDF

      • MULTILINE INFILL SIZE/SPACING

      4'-0" max. O.C.

      TOP RAIL / HAND RAIL

      • TOP RAIL / HAND RAIL MATERIAL

      Stainless Steel Tube
      Stainless Steel Tube with LED ²
      Wood (Red Oak, Cherry or Maple) ³
      Wood (Red Oak, Cherry or Maple) with LED

      • TOP RAIL / HAND RAIL FINISH

      - #6 Satin (Recommended) (SS Tube, SS Tube with LED)
      - CeraShield
      - Powder Coat
      - PVDF

      Unstained (Wood)

      • TOP RAIL / HAND RAIL SIZE / SPACING

      Ø1-1/2" or Ø2" for Hand Rail
      Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail

      Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED POD

      Ø2" for Hand Rail

      Ø2" with LED LINEAR

      (1) IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
      (2) All LED LINEAR products are ETL certified; ETL mark is proof of product compliance. North American safety standard.
      (3) Other species available upon request.

      Technical specification
      • Unique ref.wave
      • Product familyPost Systems
      • Product groupWAVE
      • TypeBuilding Material
      • Date of publishing2026-02-11
      • Edition number1
      Related
      • Material mainStainless steel 316
      • Material secondaryStainless steel 304
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Railing

      Region availability

      North America
      United States