Publish your products
FE9180-H-V2 5MP Fisheye Panoramic Network Camera
VIVOTEK

FE9180-H-V2 5MP Fisheye Panoramic Network Camera

5MP Fisheye Panoramic Network Camera

  • WDR Pro for Unparalleled Visibility
  • MicroSD/SDHC/SDXC Card Slot for On-board Storage
  • Cyber Protection via Trend Micro IoT Security
  • Built-in Microphone
  • Local Dewarping
Specification
    • System Information
      • CPU: Multimedia SoC (System-on-Chip)
      • Flash: 128 MB
      • RAM: 256 MB
    • Camera Specifications
      • Image Sensor: 1/2.7" Progressive CMOS in 2688x1944
      • Max. Resolution: 1920x1920
      • Lens Type: Fixed-focal
      • Focal Length: f = 1.16mm
      • Aperture: F2.25
      • Iris Type: Fixed iris
      • Field of View: 180° (Horizontal), 180° (Vertical), 180° (Diagonal)
      • Shutter Time: 1/5 sec. to 1/32,000 sec.
      • WDR Technology: WDR Pro
      • Day/Night: Yes
      • Removable IR-cut filter: Yes
      • Minimum Illumination: 0.05 lux @ F2.25 (Color), <0.005 lux @ F2.25 (B/W)
      • Pan/Tilt/Zoom Functionalities: ePTZ: 12x digital zoom (12x on IE plug-in)
      • Storage: Seamless Recording to MicroSD/SDHC/SDXC card (1TB capacity supported) and recording to network-attached storage (NAS)
      • Built-in Installation Aids: Pixel calculator
    • Video
      • Compression: H.265, H.264, MJPEG
      • Maximum Frame Rate: 24 fps @ 1920x1920 (WDR on), 30 fps @ 1920x1920 (WDR off)
      • Maximum Streams: 4 video streams (Up to 9 configurable profiles)
      • S/N Ratio: 63 dB
      • Dynamic Range: 120 dB
      • Video Streaming: Adjustable resolution, quality and constant bit rate control, Smart Stream III
      • Image Settings:
        • General settings: video title and time stamp overlay, video orientation (flip, mirror), day/night settings
        • Image settings: white balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR
        • Exposure: BLC, exposure control, AE speed adjustment, WDR
        • Privacy mask
        • Scheduled profile settings
        • Pixel calculator
      • Display Mode:
        • Client dewarping: Ceiling mounted (1O Fisheye, 1P Panoramic, 2P Two Panoramics, 1R One Region, 4R Four Regions, 1O3R One Fisheye Three Regions, 1O8R One Fisheye Eight Regions), Wall mounted (1O Fisheye, 1P Panoramic, 1R One Region, 4R Four Regions, 1P2R One Panoramic Two Regions, 1P3R One Panoramic Three Regions, 1O3R, One Fisheye Three Regions)
        • Local dewarping: Ceiling mounted (1O Fisheye, 1P Panoramic, 2P Two Panoramics, 1R One Region, 4R Four Regions), Wall mounted (1O Fisheye, 1P Panoramic, 1R One Region, 4R Four Regions)
    • Audio
      • Audio Capability: One-way Audio
      • Compression: G.711, G.726
      • Interface: Built-in microphone
      • Effective Range: 5 meters
    • Network
      • Users: Live viewing for up to 10 clients
      • Security: Access list, digest authentication, HTTPS, IEEE 802.1x, password protection, signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), user access log, user account management
      • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP, HTTP, HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2, UDP, UPnP
      • Interface: 10 Base-T/100 Base-TX Ethernet (RJ-45) (*It is highly recommended to use standard CAT5e & CAT6 cables which are compliant with the 3P/ETL standard.)
      • ONVIF: Profile G, S, T supported, specification available at www.onvif.org
    • Solution Integration
      • VADP Package: Trend Micro IoT Security (1-year free trial), VIVOCloud
      • Video Motion Detection: Five-window video motion detection
    • Alarm and Event
      • Event Trigger: Audio detection, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot
      • Event Action: Event notification via email, HTTP, FTP, NAS server, SD card; File upload via email, HTTP, FTP, NAS server, SD card, Camera link
    • General
      • Connectors: RJ-45 cable connector for 10/100 Mbps PoE network connection
      • LED Indicator: System power and status indicator
      • Power Input: IEEE 802.3af PoE Class 2
      • Power Consumption: Max 4.6 W
      • Dimensions: ø 94 x 35 mm
      • Weight: 140 g
      • Certifications:
        • EMC: CE (EN 55032 Class B, EN55024, EN50121-4), FCC (FCC Part 15 Subpart B Class B), RCM (AS/NZS CISPR 32 Class B), VCCI (VCCI-CISPR 32 Class B)
        • Safety: UL (UL 62368-1), CB (IEC/EN 62368-1, IEC/EN 60950-22, IEC/EN 62471)
        • IA: BIS (IS 13252), BSMI (EMC: CNS 13438, Safety: CNS 14336-1)
      • Operating Temperature:
        • Starting Temperature: 0°C ~ 50°C (32°F ~122°F)
        • Working Temperature: -10°C ~ 50°C (14°F ~122°F)
      • Humidity: 90%
    • System Requirements
      • Operating System: Microsoft Windows 10/8/7, Mac 10.12 (Chrome only)
      • Web Browser: Chrome 58.0 or above, Internet Explorer 10/11
      • Other Players: VLC: 1.1.11 or above
    • Included Accessories
      • Packing Contents: Quick installation guide, alignment sticker, screw pack
    • DORI (EN 62676-4 Standard)
      • Detection (25PPM/ 8PPF): 31.4 m (103 ft)
      • Observation (63PPM/ 19PPF): 12.5 m (41 ft)
      • Recognition (125PPM/ 38PPF): 6.3 m (20.7 ft)
      • Identification (250PPM/ 76PPF): 3.1 m (10.2 ft)
Technical specification
  • Unique ref.fe9180-h-v2-5mp-fisheye-panoramic-network-camera
  • Product familyNetwork Cameras
  • Product group180 Degree Panoramic Camera
  • TypeObject (single object)
  • Date of publishing2026-07-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001527
  • ETIM NameVideo surveillance system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.33
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit