Publish your products
FD9360-H Fixed Dome Network IP Camera
VIVOTEK

FD9360-H Fixed Dome Network IP Camera

VIVOTEK’s FD9360-H is a H.265 outdoor dome IP camera equipped with a 2-Megapixel sensor, enabling resolution of 1920x1080 at 30 fps. Featuring VIVOTEK SNV and WDR Pro technology, the FD9360-H is capable of capturing high-quality imagery in both high contrast and low light environments.

The IP camera model FD9360-H deploys a 3.6mm lens and is equipped with IR illuminators with a 30-meter effective range for better night visibility. Further, to provide reliable coverage in harsh outdoor environments, the FD9360-H is encased in robust IP66 and IK10 housing.

By employing VIVOTEK's Smart Stream III technology and H.265 codec support, the IB9360-H is able to reduce bandwidth usage by up to 90%* while maintaining supreme image quality. Additionally, the VADP (VIVOTEK Application Development Platform) allows users to customize applications for the ever-expanding number of user scenarios in a diversifying surveillance market.

Specification
  • H.265 Compression Technology 30 fps @ 1920x1080 (WDR Pro on) SNV (Supreme Night Visibility) for Low Light Conditions WDR Pro for Unparalleled Visibility in Extremely Bright and Dark Environments Smart Stream III to Optimize Bandwidth Efficiency Built-in IR Illuminators, Effective up to 30 Meters Trend Micro IoT Security Weather-proof IP66-rated and Vandal-proof IK10-rated Housing Built-in MicroSD/SDHC/SDXC Card Slot for On-board Storage
Technical specification
  • Unique ref.vivotek-FD9360-H
  • Product familyVideo Surveillance
  • Product groupFixed Dome IP Cameras
  • TypeObject (single object)
  • Date of publishing2020-01-05
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit