Publish your products
FR_ZINC cladding - VMZINC Standing seam facade
FR_ZINC cladding - VMZINC Standing seam facade
FR_ZINC cladding - VMZINC Standing seam facade
FR_ZINC cladding - VMZINC Standing seam facade
FR_ZINC cladding - VMZINC Standing seam facade
FR_ZINC cladding - VMZINC Standing seam facade
FR_ZINC cladding - VMZINC Standing seam facade
FR_ZINC cladding - VMZINC Standing seam facade
FR_ZINC cladding - VMZINC Standing seam facade
FR_ZINC cladding - VMZINC Standing seam facade

    FR_ZINC cladding - VMZINC Standing seam facade

    The standing seam technique of VM Building Solutions, is particularly suitable for very large facade surfaces and for structures located in regions of harsh climate, which are often subject to strong winds, heavy rain and snowfall (mountain or continental climate).

    The low height of the seams (25 or 32 mm) contributes to the modernity, lightness and regularity of the facade, while highlighting its architectural purpose. When dealing with more complex designs this system presents a more technologically advanced appearance.

    Key advantages:

    Traditional system widely used throughout the world,

    Flexibility and discreet joints making it suitable for every architectural design,

    Maximum wind resistance,

    Fast and easy installation making it a cost effective solution.

    Surface aspects: Natural Zinc / Bilaquered Zinc/ QUARTZ-ZINC / ANTHRA-ZINC / PIGMENTO / AZENGAR / Perforation on demand.


    Specification
    • Areas of application:

      All types of façade surfaces.

      All shapes: flat, curved, concave, convex, conical, domes.

      Support
      The support must be :

      - Rigid and continuous.

      - Meet loading requirements in conformity with a minimum pull out strength of 50 daN for each clip.

      - Rest on at least 3 bearing structure elements.

      - Have no protruding elements on the support.

      Installation: 

      Lay in long sheets up to 4 m vertically and 6 m horizontally. 

      Finishe joint: Height 25 mm, thikness 5 mm

      Fixing: 

      Fixed and sliding stainless steel legs (type VMZINC), type 1, placed every 33 cm and crimped with statements from the cladding tanks. 

      Weather conditions : All regions wind

      Packaging: 

      Profile rollers or performed strips on request.

      The choice by a professional of a VMZINC product adapted to the environment of a building must integrate the possible constraints of use according to the aspect of surface considered. Each aspect of zinc surface can evolve in time differently depending on the type of environment (seaside, high UV exposure, snow, etc.) and according to the applications (cover, facade, rain evacuation).

      The use of the chosen aspect may not be suitable for certain applications in the context of very aggressive environmental constraints

      If your project is higher than 30 meters and/or if it is in an area where wind speed is higher than 170 km/h once a year, please consult VM Building Solutions.

    Technical specification
    • Unique ref.Joint_Debout_Facade_VMZINC
    • Product familyFaçade
    • Product groupVMZINC CLADDING
    • TypeObject (single object)
    • Date of publishing2019-05-01
    • Edition number2
    Related
    • Material mainZinc
    • Material secondaryZinc
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCurtain Wall
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_20_50_95
    • Uniclass 2015 DescriptionZinc sheet cladding systems
    • CSI MasterFormat 2014 Code07 64 00
    • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit