Publish your products
FR_VMBSO_Membrane roofing_RetrideX EPDM
FR_VMBSO_Membrane roofing_RetrideX EPDM
FR_VMBSO_Membrane roofing_RetrideX EPDM

    FR_VMBSO_Membrane roofing_RetrideX EPDM

    RetrideX EPDM membrane is a reinforced waterproofing solution with an internal fiberglass reinforcement that provides dimensional stability and excellent tear resistance.

    In new construction or renovation, RetrideX membrane is very resistant to punctures and extreme weather conditions.
    Roofs are waterproof for a long time with a recognized lifespan of more than 50 years.
    The membrane is installed in cold roofs and warm roofs.

    With a layer of SBS bitumen on the underside, the joints are welded with hot air and the adhesion control is immediate. The installation is done without flame and therefore without risk of fire. RetrideX does not require any special maintenance. 

    Specification
      • Thickness: 2.5 mm
      • Width: 1mm
      • Length: 10 m/roll 
      • Weight: 2,75 kg/m²
      • Color: Black
      • Undercoat: SBS bitumen with full self-adhesive strip
      • Classement FIT: F5 I5 T4
      • Supports: 
        Masonry, Aerated concrete, Wood and wood products, Ribbed steel sheets, Non-load bearing insulation (PIR, PUR, cellular glass, weldable mineral wools, weldable expanded perlite...), Old bituminous seals...

    Technical specification
    • Unique ref.MEMBRANE_RETRIDEX_EPDM
    • Product familyROOF INSULATION
    • Product groupEPDM Collection
    • TypeAssembly (multiple objects)
    • Date of publishing2020-09-07
    • Edition number2
    • Height (mm)10000
    • Width (mm)1000
    • Depth (mm)2.5
    Related
    • Designed inFrance
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodePr_25_57_51_27
    • Uniclass 2015 DescriptionEthylene propylene diene monomer (EPDM) geomembranes
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31
    • OmniClass TitleRoof Membranes
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit