Publish your products
Rampart 286 - Single Welded Wire Fencing
Rampart 286 - Single Welded Wire Fencing
Rampart 286 - Single Welded Wire Fencing
Rampart 286 - Single Welded Wire Fencing
Rampart 286 - Single Welded Wire Fencing

    Rampart 286 - Single Welded Wire Fencing

    RAMPART 286 fence panels are aesthetically attractive and a cost-efficient alternative to traditional ornamental fencing. The special 3D technique ensures that in spite of its limited weight that this profiled panel is still astoundingly stable.

    Specification
    • Recommended Application

      • Corporate, college campuses
      • Housing projects
      • Pools, amusement parks, and public parks
      • Overpasses and parking facilities

      Technical Specifications

      Technical DataRampart 286 Specification
      Mesh Opening2" x 8" (50 mm x 200 mm)
      Gauge of Horizontal Wire1 x 6 GA (5 mm)
      Gauge of Vertical Wire1 x 6 GA (5 mm)
      Standard Height4', 6', 8' (1230 mm, 1730 mm, 2430 mm)
      Standard Length8'2" (2508 mm)
      FinishPowder Coat
    Technical specification
    • Unique ref.rampart-286-single-welded-wire-fencing
    • Product familyWelded Wire
    • Product groupSingle & Double Welded Wire Fencing
    • TypeObject (single object)
    • Date of publishing2025-11-06
    • Edition number1
    • Height (mm)1230
    • Width (mm)2508
    Related
    • Material mainGalvanized steel
    • Material secondaryPowder coated steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    Canada
    United States