Publish your products
ESG partition with cable duct
Wanzl
Archived

ESG partition with cable duct

Glass partitions are always popular in interior design, as transparency creates trust. When used as a guidance system, they ensure both safe customer guidance and a bright, open ambience.

The room partition elements made of safety glass are also an ideal complement to the Galaxyport entrance system. There is sufficient space in the base of the room partition for the cable feed to the Galaxyport.

Specification
  • Initial element with semicircular cut-out on the right or left in the base profile, matched to the dimensions of a Galaxyport column.

    Centre element with straight edges at both profile ends.

    Base profile made of stainless steel

    Crystal-clear ESG pane

    Pane thickness: 12 mm

    Pane length of centre element: 1077 mm

    Pane length of initial element: 1023 mm

    Height of top edge of pane: 1050 mm (flush with Galaxyport incl. cover for card reader)

    Gap between panel and Galaxyport: 8 mm

    The pane is fixed to the profile body by means of a counter plate, rubber profile and screws.

    In the front view in entry direction, the retaining plate for the glass pane can be seen, the profile body is on the back of the ESG pane.

Technical specification
  • Unique ref.esg-partition-with-cable-duct
  • TypeObject (single object)
  • Date of publishing2021-05-12
  • Edition number1
  • Height (mm)1050
  • Width (mm)1077
Related
  • Material mainGlass
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryDoors - Security Doors
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit