Publish your products
Bulletproof Aluminum Doors (Level 1-6)

Bulletproof Aluminum Doors (Level 1-6)

TSS Aluminum Door

The TSS Aluminum Door combines protection, durability, and aesthetics. Available in narrow and wide stile configurations with various glazing thicknesses. Can be packaged as storefront or curtain wall systems. Suitable for both new construction and retrofit applications, including hurricane-prone areas. Offered in multiple finishes.

OPTIONS

  • Door Size: 3'6" x 10'0" door slab
  • Max Glazing Thickness: 2 3/8"
  • Door Thickness: 2 1/4"
  • Full Vision Door available
  • Custom sizes available
  • Suitable for retrofit or new construction
  • Finishes: Clear or Dark Bronze anodized; paint available
  • Compatible with various hardware (Adams Rite deadlocks, exit devices, push/pull, etc.)

RATINGS

  • ASTM E330: Structural performance
  • ASTM E283: Air infiltration
  • ASTM E331: Water resistance
  • ASTM E1886/E1996: Missile impact & cycling
  • TAS 201/202/203: Large missile impact & cycling
  • UL752 Bullet Resistance:
  • Level 1 (LSD 1" thick aluminum)
  • Level 3 (LSD 1 3/8" thick aluminum)
  • Level 8 (LSD 2 3/8" thick aluminum)

LISTINGS

  • Miami-Dade County NOA
  • Florida Building Code HVHZ
  • UL Listed for Bullet Resistance: Levels 1, 3, and 8
  • Non-rated aluminum door also available

STANDARDS

  • NSI Z97.1-1984: Safety glazing materials for buildings
  • ASTM C1172: Laminated architectural flat glass
  • ASTM E84: Surface burning characteristics of building materials
  • ASTM D635: Rate of burning for PMMA and acrylic plastic
  • UL752: Standard for bullet resistant equipment
  • ASTM B209/B209M: Aluminum and aluminum alloy sheet and plate
Technical specification
  • Unique ref.bulletproof-aluminum-doors-level-1-6
  • Product familyBullet Resistant Security Doors
  • Product groupAluminum Security Door
  • TypeObject (single object)
  • Date of publishing2025-11-06
  • Edition number1
Classification
  • BIMobject CategoryDoors - Security Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States