Publish your products
Iron Process Steam Pressure Regulators - 152A
Watts

Iron Process Steam Pressure Regulators - 152A

Series 152A Process Steam Pressure Regulators are used in commercial, industrial, and institutional applications to regulate steam pressure in autoclaves, steam tables/irons, vulcanizers and large capacity process services. It is highly sensitive to reduced pressure changes. It consists of an iron body construction with NPT threaded female inlet and outlet connections, stainless steel strainer, laminated metal diaphragm, and sensitivity adjustment feature for critical flow. Series 152A offers full volume with minimum pressure drop and in-line serviceability. It is ideal for use on sterilizers, process lines, testing fixtures, and oil lines. Tight seating Model 152A-T available for dead end and liquid services. Maximum Supply Pressure: Up to 200psi (13.8 bar).
Specification
  • Body Material: Iron
    Connection Size: 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
    Connection Type: Threaded Connections
    Industry Standards: ISO 9001 Certified
    Working Pressure: 300psi (21 bars)
    Maximum Working Temperature: 400°F (204°C)Keywords: 152AT, 200#, 200psi, 600wog, backflow valve, ballvalve, bronze, capacity, fitting, fullport, iron, lead free, liquid, medium, plastic fitting, pressure, pressure valve, process, quick connect fitting, reducing valve, regulator, rpza, ssdisc, ssseat, ssstrainer, steam, thread, threaded, valve, vlv,assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

Technical specification
  • Unique ref.708
  • Product familyWater Safety & Flow Control
  • Product groupAdjusting/Controlling Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2009-09-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • CSI MasterFormat 2014 Code40 94 00
  • CSI MasterFormat 2014 TitleSelf-Contained Pressure Regulators
  • OmniClass Number23-27 31 47
  • OmniClass TitlePressure Regulating Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit