Publish your products
Transition Risers (2"-3" or 4" - 10") - TR
Watts

Transition Risers (2"-3" or 4" - 10") - TR

Series TR Transition Risers are used to connect the main fire supply to the building overhead fire system. The fitting passes under the foundation without joints and extends up through the floor. Provided with installation tabs, the unit has a CIPS (Cast Iron Pipe Size) coupler for easy connection to the underground supply (AWWA C900 PVC) and (Ductile Iron Pipe) an industry standard grooved-end connection (AWWA C606) on the building side for easy connection to the overhead fire sprinkler system.

Watts Transition Risers are precision engineered and manufactured to provide exceptional reliability and reduce installation time & labor costs associated with field assembly. In accordance with NFPA 24 and numerous regional plumbing codes, the UL/ FM approved Transition Risers replace numerous fittings, elbows & spools and reduces the possibility of leaks or failure in comparison to traditional installation methods and materials. Factory tested integrity ensures the highest quality installation. The use of stainless steel significantly increases the reliability and life of the riser.

Specification
  • Body Material: Cast Iron
    Connection Size: 4" to 10"
    Connection Type: Grooved-end Connection
    Industry Standards: NFPA — Designed to allow the contractor to conform to NFPA 24
Technical specification
  • Unique ref.730
  • Product familyWater Safety & Flow Control
  • Product groupFire Fighting Terminal Components
  • TypeObject (single object)
  • Date of publishing2009-09-16
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Fire Protection

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit