Publish your products
Lead Free* Center Back-Entry Bimetal Thermometer - LFTB
Watts

Lead Free* Center Back-Entry Bimetal Thermometer - LFTB

4.1 out of 5 stars4.1(7 reviews)
Series LFTB Center Back-Entry Bimetal Lead Free* Thermometers are used in commercial, residential, and institutional HVAC applications. It features zinc plated steel cases, Kostil Polymer windows, 1/2 in. NPT Lead Free* brass thermowells with set screw, and bimetal spiral spring sensing elements. Available in various temperature rating scales.
Specification
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, thermometer, gauges

    Features

    • Designed for use in a variety of commercial, residential, and institutional HVAC applications
    • ½ in. NPT Lead Free* brass thermowells with set screw and bimetal spiral spring sensing elements ensure accuracy
    • Available in various temperature rating scales
    • Center back-entry model features zinc plated steel case, and Kostil polymer window for durability
Technical specification
  • Unique ref.Bimetal-Thermometer-LFTB
  • Product familyPlumbing & Flow Control Solutions
  • Product groupGauges > Thermometers
  • TypeObject (single object)
  • Date of publishing2020-12-04
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • ETIM CodeEC011165
  • ETIM NameBimetal thermometer
  • Uniclass 2015 CodePr_65_52_34_88
  • Uniclass 2015 DescriptionTemperature gauges
  • CSI MasterFormat 2014 Code40 74 43
  • CSI MasterFormat 2014 TitleBimetallic Thermometers
  • OmniClass Number23-27 11 11
  • OmniClass TitleTemperature Measuring Instrument And Controls
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit