Publish your products
Submersible Level Transmitter - RWA-LVL
Watts

Submersible Level Transmitter - RWA-LVL

Submersible level transmitters are sensors designed to detect the height of water levels inside a storage tank. The transmitter outputs a 4-20mA analog signal that can be interpreted by control systems to determine water level.

Features

  • 16-bit internal digital error correction for low Total Error Band (TEB)
  • Integrated lightning protection
  • 316L Stainless Steel Construction
  • Industry standard 4-20mA analog output
Specification
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, booster pumps, rainwater harvesting
Technical specification
  • Unique ref.RWA-LVL
  • Product familyWater Quality & Rainwater Harvesting Solutions
  • Product groupRainwater Harvesting
  • TypeObject (single object)
  • Date of publishing2020-08-10
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationDiscrete Accessory
  • Uniclass 2015 CodePr_75_50_47
  • Uniclass 2015 DescriptionLiquid level sensors
  • CSI MasterFormat 2014 Code23 09 13.23
  • CSI MasterFormat 2014 TitleSensors and Transmitters
  • OmniClass Number23-27 11 21 23
  • OmniClass TitleLevel Sensors

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit