Publish your products
Way Basics Eco Stackable Oxford Modular Bookcase & Storage Shelf, Black Wood Grain (Tool-Free Assembly and Uniquely Crafted from Sustainable Non Toxic zBoard paperboard)
Way Basics Eco Stackable Oxford Modular Bookcase & Storage Shelf, Black Wood Grain (Tool-Free Assembly and Uniquely Crafted from Sustainable Non Toxic zBoard paperboard)
Way Basics Eco Stackable Oxford Modular Bookcase & Storage Shelf, Black Wood Grain (Tool-Free Assembly and Uniquely Crafted from Sustainable Non Toxic zBoard paperboard)
    Way Basics

    Way Basics Eco Stackable Oxford Modular Bookcase & Storage Shelf, Black Wood Grain (Tool-Free Assembly and Uniquely Crafted from Sustainable Non Toxic zBoard paperboard)

    Way Basics makes it easy to create the storage unit of your Dreams. With the Oxford modular organizer, you can make a statement and clear out the clutter in one easy step. Use with other modular elements or on its own, the Oxford will meet your storage demands no matter what you decide. Consisting of 9 individual modular units, this configuration gives you unlimited possibilities in terms of design. Stack them as a Group or split them to make two separate units. It is entirely up to you. The Oxford is strong but lightweight and it is also water resistant. Made of sustainable zboard, the unit assembles without any tools.

    • IT'S NOT WOOD; IT'S BETTER - Made with durable zBoard recycled paperboard, eco friendly, non-toxic and free of formaldehyde and VOC
    • LIFETIME GUARANTEE - Happiness with product and service promised by our CEO and founder
    • TOOL FREE ASSEMBLY - Easy to assemble, no tools required, just Peel the 3M Adhesive strips and put together with easy-align pins; 3M industrial Adhesive securely builds unit
    • STRONG and DURABLE - Maximum load 50 lbs (recommended) for the Cube; Maximum load 30 lbs (recommended) for the Rectangle; Must be used right side up as shown
    • Interior Dimensions (inch) Rectangl;e: 10.7 Depth x 21.3 Width x 13.9 Height; Interior Dimensions (inch) Cube Plus: 10.7 Depth x 11.8 Width x 13.9 Height

    As Featured On Amazon.com

    Technical specification
    • Unique ref.Way-Basics-PS-MCRP-9-BK-Stackable-Oxford-Modular-Bookcase
    • Product familyBookcases
    • Product groupOxford
    • TypeDocumentation (info)
    • Date of publishing2019-02-14
    • Edition number1
    • Height (inches)46.4
    • Width (inches)49.6
    • Depth (inches)11.2
    Related
    • Material mainOther
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 56 51.13
    • CSI MasterFormat 2014 TitleBook Shelves
    • OmniClass Number23-21 23 17
    • OmniClass TitleResidential Storage Units

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit