Publish your products
Flexible Bottom High Speed Interior Fabric Doors Model 880 ADV-Xtreme

Flexible Bottom High Speed Interior Fabric Doors Model 880 ADV-Xtreme

Model 880 ADV-Xtreme

Designed for high traffic areas where safety is a priority, Wayne Dalton’s Model 880 ADV-Xtreme interior high speed fabric door features a flexible bottom with a detachable bottom seal that diminishes the potential for injury. This door is perfect for manufacturing, healthcare and warehouse facilities.

Model 880 ADV-Xtreme is made with two layers of PVC-coated polyester and 1 layer of polyester weave and its strutless design lowers the operational noise of the door for quiet and smooth operation. This door is capable of withstanding pressure of up to 3.0 psf.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Features

    • Openings: Interior/Interior
    • Max Height: 12’
    • Max Width: 12’
    • Max Opening speed: up to 70” per second
    • Max Closing speed: up to 40” per second
    • Breakaway self-reset
    • Wind load*: up to 3.0 psf
    • Curtain Material: 2 layers of PVC-coated polyester with 1 layer of polyester weave
    • Operation: direct-drive motor and gearbox system with field changeable universal handling and door stop safety device
    • Control Panel: variable frequency drive NEMA 4X cULus listed; Onboard self-diagnostic and service reminder; Built-in padlockable fused disconnect
    • Obstruction Safety Detection: Infrared sensors mounted in-plane to the door curtain at 18" and 50"-54" from floor
    • Reversing Safety Edge: Wireless reversing edge; flexible bottom bar with detachable bottom seal.
    • Available Supply Voltages**: 120V AC 1PH, 208V AC 1PH†, 220V AC 1PH, 208V AC 3PH†, 230V AC 3PH, 460V AC 3PH, 575V AC 3PH
    • Hinged Guides: Provide easy access for maintenance
    • Bottom Seal: Flexible bottom edge

    *Wind load is the ultimate pressure tested at a door width of 12'.
    **Single phase available for up to 10' x 10' doors.
    † Requires stand-alone mounted transformer.

    Design Features

    High Performance, Low Maintenance Design

    • Strutless design lowers the operational noise of the door for quiet and smooth operation
    • Springless design requires minimal interruption for maintenance
    • Direct-mounted gear drive minimizes wear and tear
    • Variable frequency drive eliminates sudden jolts from door start/stop

    Safety Focused

    • Flexible bottom diminishes the potential for injury
    • Wireless monitored reversing edge immediately stops and reverses the door when an obstacle is detected
    • Two sets of safety obstruction sensors

    Field Repairable

    • Patent-pending breakaway system design with impact detection and push button self-repair
    • Patent-pending curtain lock allows for easy field repairs.
    • Detachable bottom seal in safety yellow for easy replacement and troubleshooting

    Installer Friendly

    • Pre-assembled sub-assemblies for easier installation
    • Plug-ang-play wiring reduces the need for a licensed electrician

    Applications

    • Manufacturing / Heavy Manufacturing
    • Warehouse / Distribution
    • Pharmaceutical
    • Food and Beverage

    Warranty

    • Wayne Dalton offers a 5-year Limited Warranty on this door. Please reference the warranty document for details.
Technical specification
  • Unique ref.flexible-bottom-high-speed-interior-fabric-doors-model-880-ADV-Xtreme
  • Product familyCommercial Doors
  • Product groupHigh Speed Doors
  • TypeObject (single object)
  • Date of publishing2023-04-06
  • Edition number1
Related
  • Material mainFabric
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23.13
  • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
  • OmniClass Number23-17 11 19 21
  • OmniClass TitleOverhead Composite Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States