Publish your products
Sectional Steel Doors Model 2411

Sectional Steel Doors Model 2411

Wayne Dalton’s Model 2411 is a strong and visually appealing sectional steel door for moderate commercial applications and is available in a variety of sizes to fit most door openings. This sectional steel door features an embossed exterior skin with a stucco finish to enhance the door's appearance. C-shaped vertical stiles on the door’s interior provide added strength and allow a quick, secure hinge attachment. It also features end stiles that wrap around the exterior of each section to protect the section face from wear caused by the door jambs.

Model 2411's exterior ribbing consists of two deep and four shallow ribs in each section, making it ideal for moderate use. The bottom section features a vinyl bulb-shaped astragal, held by a roll-formed, hot-dipped galvanized steel retainer. Optional insulation consists of 1-5/16" expanded polystyrene which provides an R-value* of up to 7.64.

*Wayne Dalton uses a calculated door section R-value for insulated doors.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width: 20’2”
    • Max Height: 16’1”
    • Nominal 24-gauge ribbed steel
    • Optional polystyrene insulation, R-value* = 7.64
    • 10,000 cycle standard spring
    • Shiplap joint profile

    *Wayne Dalton uses a calculated door section R-value for insulated doors.

    Impact Panel

    • Wayne Dalton’s optional Impact Section replaces the traditional bottom section on doors exposed to damage from forklifts and other warehouse traffic.
    • Reduces downtime and costly repairs
    • Impact-Resistant composite skins surround an expanded polystyrene core
    • Fully adaptable to multiple door thicknesses with hinge and section adapters to provide a superior fit
    • Available for 21" and 24" sections
    • Available from 8’2” to 16’2” wide in one-foot increments

    Options & Accessories

    • Chain hoist operation
    • Motor operation
    • High cycle springs (25k, 50k, 100k)
    • 3” track
    • Solid shafts
    • Perimeter weather seal
    • Sensing edges
    • Photo eyes
    • Special track designs
    • Mullions

    Simple Install System

    • This option is a time-saving, easy-to-install track and hardware system, perfect for warehouse applications.
    • Components include: one-piece vertical lift track and simplified hardware
    • Available only for nominal and 24-gauge commercial sectional steel doors
    • Maximum size is 10’2” x 10’1” with a vertical lift track only
    • Requires a 10-door minimum order offers a price deduction
Technical specification
  • Unique ref.sectional-steel-door-2411
  • Product familyCommercial Doors
  • Product groupSectional Doors
  • TypeObject (single object)
  • Date of publishing2024-01-17
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States