Publish your products
High Speed Exterior Rubber Doors Model 885 ADV-Xtreme

High Speed Exterior Rubber Doors Model 885 ADV-Xtreme

Model 885 ADV-Xtreme

Wayne Dalton’s Model 885 ADV-Xtreme high speed exterior rubber door is made with special reinforced rubber, perfect for large exterior openings or extreme applications. Constructed with 5 layers of NBR rubber and 4 layers of polyester weave, this door is capable of withstanding pressure of up to 27.0 psf. Model 885 ADV-Xtreme is also designed to be low maintenance and includes such features as breakaway impact detection and push button self-repair, along with plug and play wiring.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Features

    • Openings: Exterior
    • Max Width: 30’
    • Max Height: 30’
    • Max Opening Speed: up to 50" per second
    • Max Closing Speed: up to 40" per second
    • Break away self-reset
    • Wind load*: up to 27.0 psf
    • Headroom (with hood): up to 14' tall: 19"; 14' 1" to 22' tall: 20.5"; 22' 1" to 30' tall: 24.5"
    • Curtain Material: 5 layers of NBR rubber with 4 layers of polyester weave
    • Curtain Lock
    • Operation: direct drive motor and gearbox system with field changeable universal handling and door stop safety device
    • Control Panel: variable frequency drive NEMA 4X cULus listed. Onboard self-diagnostic and service reminder. Built-in padlockable fused disconnect.
    • Obstruction Safety Detection: Infrared sensors mounted in-plane to the door curtain at 8" and 50"-54" from floor
    • Reversing Safety Edge: wireless reversing edge
    • Available Supply Voltages: 208V AC 3PH†, 230V AC 3PH, 460V AC 3PH, 575V AC 3PH†

    *Wind load is the ultimate pressure tested at door width of 19'.
    † Requires stand-alone mounted transformer.

    Design Features

    Rugged Construction

    • Multi-layered, reinforced rubber provides added strength without the weight
    • Ideal for harsh exterior conditions with a wind load of up to 27.0 psf
    • Nitrile butadiene rubber (NBR) provides resistance to petrochemicals for easy cleaning

    High Cycle, Low Maintenance Design

    • Springless design requires minimal interruption for maintenance
    • Patent-pending breakaway system design with impact detection and push button self-repair
    • Direct-mounted gear drive minimizes wear and tear
    • Variable frequency drive eliminates sudden jolts from door start/stop

    Installer Friendly

    • Pre-assembled sub-assemblies for easier installation
    • Plug-and-play wiring reduces the need for a licensed electrician

    Applications

    • Manufacturing / Heavy Manufacturing
    • Warehouse / Distribution
    • Mining
    • Auto and Transit
    • Parking Garages
    • Large Openings

    Warranty

    • Wayne Dalton offers a 5-year Limited Warranty on this door. Please reference the warranty document for details.
Technical specification
  • Unique ref.high-speed-exterior-rubber-doors-model-885-ADV-Xtreme
  • Product familyCommercial Doors
  • Product groupHigh Speed Doors
  • TypeObject (single object)
  • Date of publishing2023-04-06
  • Edition number1
Related
  • Material mainRubber
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23.13
  • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
  • OmniClass Number23-17 11 19 21
  • OmniClass TitleOverhead Composite Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States