Publish your products
High Speed Metal Doors Model 888 ADV-Xtreme

High Speed Metal Doors Model 888 ADV-Xtreme

Model 888 ADV-Xtreme

Built tough with power, security and durability in mind, Model 888 ADV-Xtreme is ideal for applications where security and performance are a priority. Constructed with dual-walled aluminum, this door can withstand pressure up to 100 psf*.‬‬‬

Model 888 ADV-Xtreme also features a patent-pending helical-designed steel headplate that helps prevent metal curtain contact and provides smooth operation. A patent-pending curtain monitoring device ensures the door has a redundant system to monitor the position of the door.

*Up to 50 psf with optional vision panels.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Openings: Exterior/Interior (mount inside)
    • Max Height: 21’
    • Max Width: 26'
    • Max Opening speed: up to 80” per second
    • Max Closing speed: up to 20” per second
    • Wind load*: up to 100** psf
    • Curtain Material: Dual-walled aluminum
    • Operation: Direct-drive motor and gearbox system with field changeable universal handling and door stop safety device
    • Control Panel: Variable frequency drive NEMA 4X cULuslisted; onboard self-diagnostic and service reminder; built-in padlockable fused disconnect
    • Obstruction Safety Detection: Infrared sensors mounted in-plane to the door curtain at 18" and 50"- 54" from floor
    • Reversing Safety Edge: Wireless reversing edge
    • Available Supply: 230V AC 3PH, 460V AC 3PH, 575V AC 3PH†
    • Plug and play wiring

    *Wind load is the ultimate pressure tested at a door width of 15'. Confirmed by 3rd party testing.
    **Up to +50/-50 psf with optional vision panels
    † Requires stand-alone mounted transformer.

    Design Features

    High Performance Design

    • Springless design for over 1 million cycles and requires minimal interruption for maintenance
    • Gravity drive system coupled with variable frequency drive eliminates sudden jolts from door start/stop
    • Direct-mounted gear drive minimizes wear and tear

    Durable Construction

    • Dual-walled, solid aluminum curtain for security and privacy
    • Steel headplate utilizes high strength, durable rollers to prevent metal curtain contact and provides smooth operation

    Installer Friendly

    • Fully-assembled curtain arrives pre-wrapped in headplate and trusses, ready for installation
    • Completely hinged guide for easy access and maintenance
    • Pre-wired motor connection and plug and play accessories reduces need for licensed electrician

    Safety Focused

    • Patent-pending integrated curtain monitoring device ensures the door has a redundant system to monitor the position of the door
    • Safety light curtain minimizes contact with objects in the doorway
    • Monitored wireless reversing edge

    Applications

    • Parking Garages
    • Manufacturing
    • Auto Dealerships

    Warranty

    • Wayne Dalton offers a 5-year Limited Warranty on this door. Please reference the warranty document for details.
Technical specification
  • Unique ref.high-speed-metal-doors-model-888-ADV-Xtreme
  • Product familyCommercial Doors
  • Product groupHigh Speed Doors
  • TypeObject (single object)
  • Date of publishing2023-04-06
  • Edition number1
Related
  • Material mainExtruded Aluminum
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23.13
  • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States