Publish your products
Insulated Sectional Steel Doors ThermoMark™ Model 5150

Insulated Sectional Steel Doors ThermoMark™ Model 5150

Wayne Dalton’s ThermoMark™ Models 5150 and 5200 are the ideal choice if you’re looking for a commercial door that has a combination of strength and insulation, but also looks great on most buildings. Foamed-in-place polyurethane insulation helps improve thermal efficiency of a building a minimum, offering year round comfort while also helping to provide quieter door operation.

ThermoMark™ Models 5150 and 5200 are manufactured using our patented, continuous foamed-in-place technology, in which the polyurethane core is securely bonded to hot-dipped galvanized inner and outer skins. This process gives these doors outstanding thermal, strength, and bonding characteristics while creating a door that is significantly more efficient than conventional insulated steel doors. A designed-in joint seal also helps save energy by preventing air filtration.

Features such as the 18-gauge steel end caps give these doors increased rigidity, while the factory finished interior and exterior hot-dipped, galvanized skins make installation easier, add life to the door and provide greater durability. ThermoMark™ 5150 and 5200 also feature hardware plates at all fastener points to add durability and extend the life of the door.

These doors are offered in a wide array of colors and panel designs that give these doors the beauty and appeal of a residential door but meet the size and strength requirements needed for a commercial or industrial application.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width: 20’2” (5150) and 26'2" (5200)
    • Max Height: 20’1”
    • 27-gauge exterior steel
    • Polyurethane insulation, R-value*=12.12 (5150) and 16.22 (5200)
    • 1-3/8” Section Thickness (5150) and 1-7/8" (5200)
    • Variety of colors and two bi-directional wood grain finishes (5150)

    *Wayne Dalton uses a calculated door section R-value for insulated doors.

    Options & Accessories

    • Jamb seal
    • High cycle springs (25k, 50k, 100k)
    • 3” track
    • Chain hoist operation
    • Motor operation
    • Broken cable devices
    • Sensing edges
    • Photo eyes
    • Special track designs
    • Mullions

    Impact Panel

    Wayne Dalton’s optional Impact Section replaces the traditional bottom section on doors exposed to damage from forklifts and other warehouse traffic.

    • Reduces downtime and costly repairs
    • Impact-Resistant composite skins surround an expanded polystyrene core
    • Fully adaptable to multiple door thicknesses with hinge and section adapters to provide a superior fit
    • Available for 21" and 24" sections
    • Available from 8’2” to 16’2” wide in one-foot increments
Technical specification
  • Unique ref.insulated-sectional-steel-door-5150
  • Product familyCommercial Doors
  • Product groupSectional Doors
  • TypeObject (single object)
  • Date of publishing2023-12-08
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit