Publish your products
Premium Coastal: Casement Window
Premium Coastal: Casement Window
Premium Coastal: Casement Window
Premium Coastal: Casement Window

    Premium Coastal: Casement Window

    Our casement windows offer outstanding design flexibility—used individually or in combination to create a wall of glass, the possibilities are endless. Welcome in a burst of fresh air as you effortlessly open the side-hinged window, and maximize the view with minimal sightlines ideal for framing an ocean vista.

    • Style: Tricore™ Frame Technology features extruded aluminum exterior cladding that’s easy to maintain and stands up to the harshest elements.
    • Configuration: High-performance sizes that are available as large as 42" x 96" and feature a minimum performance rating of LC-55.
    • Low Maintenance: Commercial grade premium AAMA 2605 paint that resists fading and chalking. Extruded aluminum resists dents, dings and scratches and is backed by Weather Shield’s 20-year limited warranty.
    • Operation: Hinged on the side to open with a hand crank or push-out, casements are a flexible option for use alone, in series, or in combination.
    • Materials: Integral nailing fins increase stability and help seal the unit to the structure, providing superior performance and durability even in severe weather conditions.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you.

    Technical specification
    • Unique ref.PremiumCoastalCasementWindow
    • Product familyPremium Coastal
    • Product groupWeather Shield Premium Coastal
    • TypeObject (single object)
    • Date of publishing2020-10-14
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Casement Window
    • IFC classificationWindow
    • UNSPSC nameCasement windows
    • UNSPSC code30171606
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 52 13
    • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
    • OmniClass Number23-17 13 15 23
    • OmniClass TitleWood Casement Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit