Publish your products
Contemporary Collection: Direct-set Window
Contemporary Collection: Direct-set Window
Contemporary Collection: Direct-set Window
Contemporary Collection: Direct-set Window

    Contemporary Collection: Direct-set Window

    4.6 out of 5 stars4.6(9 reviews)

    It can be a delicate and graceful curve. Or a sharp and compelling angle. If you can imagine the geometry, chances are we can configure a special shape window to add resounding punctuation to your design.

    Style: Slim-line appearance maximizes exposed glass and the admission of natural light. 

    Low Maintenance: The clad exterior never needs to be painted and won’t rot or decay.

    Materials: Durable and low maintenance, extruded aluminum exteriors stand up to the harshest elements, resisting dents, dings and scratches with rot-resistant composition.

    Configuration: Sizes are variable and dependent on shape. Rectangular units available with up to 70 sq feet of glass.

    Operation: Fixed pane design.

    Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.

    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technical specification
    • Unique ref.SpecialShape
    • Product familyContemporary Collection
    • Product groupWeather Shield Contemporary Collection
    • TypeObject (single object)
    • Date of publishing2020-04-28
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Fixed Frame Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameFixed windows
    • UNSPSC code30171609
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 52 13
    • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit