Publish your products
Premium Coastal: Hinged Patio Door
Premium Coastal: Hinged Patio Door
Premium Coastal: Hinged Patio Door
Premium Coastal: Hinged Patio Door

    Premium Coastal: Hinged Patio Door

    Our hinged patio door is the ideal transition between the beauty outside and beauty within. Open it and let daylight and fresh air flow freely. Close it and enjoy the sleek appearance and clean lines of a timeless architectural classic.

    • Style: Each patio door panel is made with structurally sound laminated veneer lumber (LVL). Solid, heavy-duty 3/4" wood dowels connect the panels.
    • Configuration: Choose single panel doors, 2-wide or 3-wide (center hinged only), or 2-side stationary/active units.
    • Low Maintenance: The clad exterior never needs to be painted and won’t rot or decay.
    • Operation: Available in a wide variety of styles and operations. Inswing and outswing door options can accommodate the room arrangements. Raised panel doors, arbor designs and either eyebrow or full radius panels provide endless choices for almost any architectural style.
    • Materials: Patio doors provide the perfect buffer from the coastal climate outside. Every component has been reviewed to ensure that rain and water stay outside, never even crossing the threshold.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technical specification
    • Unique ref.PremiumCoastalHingedPatioDoor
    • Product familyPremium Coastal
    • Product groupWeather Shield Premium Coastal
    • TypeObject (single object)
    • Date of publishing2020-10-14
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • UNSPSC nameWooden doors
    • UNSPSC code30171504
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 14 23
    • CSI MasterFormat 2014 TitleClad Wood Doors
    • OmniClass Number23-17 11 15 15
    • OmniClass TitleClad Wood Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit