Publish your products
Steel walkway Flex, Railing Round Bar
Steel walkway Flex, Railing Round Bar
    Weland AB

    Steel walkway Flex, Railing Round Bar

    4.7 out of 5 stars4.7(6 reviews)

    Steel walkway Flex with Railing Round Bar is built entirely from standard components and can be quickly and easily installed without the need for welding. The footbridge is width-adjustable and available in three different lengths. The walkway surface is made from grating. The sectional railing is also available in a number of different versions. A kick strip can be installed to prevent objects from falling down off the footbridge. Steel walkway Flex with support legs can be installed directly to the sub-structure.

    Specification
    • Width: 600 to 1300, in intervals of 50 mm
      Length: 2000, 3000, and 4000 mm
      Grating as landings
      Railing height: 1100 mm
      Handrail: Steel tube Ø 42 mm
      Baluster: Square steel tube 40x40x3 mm
      Intermediate baluster: Round bar Ø 12 mm
      Follower: Flat steel 25x8 mm
      Installation: Support legs against existing base
      Surface treatment: Hot-dip galvanised

    Technical specification
    • Unique ref.gangway_flex_legs_round_bar
    • Product familyRamp
    • Product groupGangway
    • TypeObject (single object)
    • Date of publishing2019-08-12
    • Edition number1
    Related
    • Material mainHot-dip Galvanized
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Ramps
    • IFC classificationRamp
    • CSI MasterFormat 2014 Code05 51 36
    • CSI MasterFormat 2014 TitleMetal Walkways
    • OmniClass Number23-17 23 13
    • OmniClass TitleWalkways

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit