Publish your products
Spiral Staircase JOS
Spiral Staircase JOS
Spiral Staircase JOS
Spiral Staircase JOS
    Weland AB

    Spiral Staircase JOS

    3.2 out of 5 stars3.2(6 reviews)

    Make your adjustments to the stair in properties> Dimension (see picture 2). The family's functions have the following limitations and are adapted to our construction template. The family works best within the following:
    Radius: 800-1300 mm
    Treads/run: 15-24
    Tread height: 173 - 220 mm
    Step depth: 150-366 mm

    The Spiral Staircase JOS is available in stair radius from 800 to 1300 mm. All staircase components are available in many different versions to suit your particular environment and preferences. Thanks to a simple design, it is also easy to assemble. The Spiral Staircase JOS for in- or outdoor use are hot-dip-galvanised as standard. To increase the safety and accessibility in the staircase, we offer a number of extra accessories to simplify these aspects. Underpinning the development process is, aside from a drive to improve sustainability, a desire to take the traditional spiral staircase to the next level in terms of material, design, and new approaches to function and construction.

    Technical specification
    • Unique ref.spiraltrappa-jos
    • Product familySpiral Stairs
    • Product groupEscape and Industry
    • TypeObject (single object)
    • Date of publishing2024-07-18
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • Uniclass 2015 CodeEF_35_10
    • Uniclass 2015 DescriptionStairs
    • CSI MasterFormat 2014 Code05 51 00
    • CSI MasterFormat 2014 TitleMetal Stairs
    • OmniClass Number23-17 23 17 13
    • OmniClass TitleSpiral Stairs

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit