Publish your products
CARPO Parking Fence
CARPO Parking Fence

    CARPO Parking Fence

    CARPO is a maintenance-free and easy-to-install parking fence that fits in most environments. The price is very competitive even in comparison with wood. Optionally, the profiles can be fitted with a reflex which facilitates parking in the dark and dusk.

    CARPO is structured in modules, where the maximum length is 3000mm/module.

    The profiles are in powder-coated aluminum and is available in any standard color; Black, Gray, Green & Brown. Other colors against a set cost.

    CARPO can be installed on concrete blocks or footplates.

    Weland Aluminum AB supplies CE-marked products.

    For more information, please contact info@welandutemiljo.se.

    Technical specification
    • Unique ref.WAL_carpo_parking_fence
    • Product familyFence
    • Product groupParking Fence
    • TypeObject (single object)
    • Date of publishing2020-03-31
    • Edition number1
    • Height (mm)600
    Related
    • Material mainAluminium
    • Material secondaryHot-dip Galvanized
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Fencing
    • IFC classificationRailing
    • Uniclass 2015 CodeSs_25_14
    • Uniclass 2015 DescriptionFence systems
    • OmniClass Number23-11 25 19
    • OmniClass TitleFences

    Region availability

    Europe
    Denmark
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit