Publish your products
Cat ladder with bracket set 300 mm
Cat ladder with bracket set 300 mm
Cat ladder with bracket set 300 mm
Cat ladder with bracket set 300 mm
Cat ladder with bracket set 300 mm

    Cat ladder with bracket set 300 mm

    4.7 out of 5 stars4.7(19 reviews)

    Weland cat ladders are lightweigh ladders offering good stability. The rungs are profiled to reduce the risk of slipping and are swaged on both the inside and outside for double safety. The length of the brackets is determined by the distance between the outed wall and the outer edge of the gutter.

    Weland cat ladders are used both in construction and industry, permanently installed cat ladders are used to provide access to roofs with up to 8 m difference in levels. Can be used with sandwich element, concrete of wooden facades.

    The ladders can be fitted with a lot of accessories, often combined with other weland roof safety products. 
    Available with prevention of unauthorised access through a loose ladder and suspension fitting.

    Not every accessory is added to the Revit model.

    Specification
    • The ladder's stringers are in a roll-formed u-profile.
      Components made of galvanized steel.
      Width: 400 mm
      Max. distance between mounting points: 2500 mm
      Bracket length: 300 mm
      Approved in accordance with SS 831340 and SS-EN ISO 14122-4.

    Technical specification
    • Unique ref.cat_ladder_300mm
    • Product familyRoof Safety
    • Product groupLadders
    • TypeAssembly (multiple objects)
    • Date of publishing2019-09-30
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondaryHot-dip Galvanized
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • Uniclass 2015 CodePr_25_30_85
    • Uniclass 2015 DescriptionStair and ladder units
    • CSI MasterFormat 2014 Code05 51 33
    • CSI MasterFormat 2014 TitleMetal Ladders
    • OmniClass Number23-17 23 15
    • OmniClass TitleLadders

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden