Publish your products
950XL Double Check Backflow Preventer
Wilkins

950XL Double Check Backflow Preventer

Designed for installation on water lines to protect against both backsiphonage and backpressure of polluted water into the potable water supply. Assembly shall provide protection where a potential health hazard does not exist.

Compliance
(All sizes approved horizontal. Vertical approvals as listed below.)
• ASSE® Listed 1015 ( vertical 3/4”, 1 1/2” & 2”)950XL
• cUPC® Listed (vertical 1 1/2”, 2”)
• CSA® Certified B64.5 ( vertical 3/4”, 1 1/2” & 2”)
• AWWA Compliant C510 (vertical 3/4”)
• Approved by the Foundation for Cross Connection Control and Hydraulic Research at the University of Southern California (vertical 3/4”)
• City of Los Angeles Approved (vertical 1 1/2", 2")
• NYC MEA 426-89-M VOL 3

Features:

  • Short lay length provides easy installation in compact spaces
  • Seats and silicone seal rings are fully replaceable for low lifetime costs
  • Safely protects potable water supply from polluted water
  • Construction offers corrosion-resistance and winterization
  • ASSE® Listed 1015
  • IAPMO® Listed
  • CSA® Listed
  • AWWA Compliant C510
Specification
  • The Double Check Valve Backflow Preventer shall be ASSE® Listed 1015, and supplied with full port ball valves. The main
    body and access covers shall be bronze (ASTM B 584), the seat rings and all internal polymers shall be Noryl™ and the seat
    disc elastomers shall be silicone. The first and second checks shall be accessible for maintenance without removing the device
    from the line. The Double Check Valve Backflow Preventer shall be a ZURN WILKINS Model 950XL

    keywords: Double Check Assembly,Zurn Wilkins Backflow Preventers,,50XL,0XL

Technical specification
  • Unique ref.950XL
  • Product familyBackflow Preventers
  • Product groupDouble Check Assembly
  • TypeObject (single object)
  • Date of publishing2026-10-06
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit