Publish your products
Wilkins NR3XL Water Pressure Reducing Valve with Integral Inlet Strainer, 1/2" to 2", Lead-Free*
Wilkins NR3XL Water Pressure Reducing Valve with Integral Inlet Strainer, 1/2" to 2", Lead-Free*
Wilkins NR3XL Water Pressure Reducing Valve with Integral Inlet Strainer, 1/2" to 2", Lead-Free*
Wilkins NR3XL Water Pressure Reducing Valve with Integral Inlet Strainer, 1/2" to 2", Lead-Free*
Wilkins NR3XL Water Pressure Reducing Valve with Integral Inlet Strainer, 1/2" to 2", Lead-Free*
Wilkins NR3XL Water Pressure Reducing Valve with Integral Inlet Strainer, 1/2" to 2", Lead-Free*
Wilkins NR3XL Water Pressure Reducing Valve with Integral Inlet Strainer, 1/2" to 2", Lead-Free*
    Wilkins

    Wilkins NR3XL Water Pressure Reducing Valve with Integral Inlet Strainer, 1/2" to 2", Lead-Free*

    Ideal for use where Lead-Free* valves are required. Designed for installation on potable water lines to reduce high inlet pressure to a lower outlet pressure. The integral strainer makes the Model NR3XL most suitable for residential and commercial water systems requiring frequent cleaning because of sediment and debris. The direct acting integral bypass design prevents buildup of excessive system pressure caused by thermal expansion. The balanced piston design enables the regulator to react in a smooth and responsive manner to changes in system flow demand, while at the same time, providing protection from inlet pressure changes. Meets the requirements of NSF/ANSI 61* *Product contains weighted average lead content less than 0.25% for wetted surfaces.
    Specification
    • The Water Pressure Reducing Valve shall be certified to NSF/ANSI 61 and ASSE® Listed 1003, available with single union, double union and less union end connections. The main body shall be low lead cast bronze (ASTM B 584) alloy. The bell shall be composite plastic. The cartridge shall be acetal and incorporate an integral seat. The seat disc elastomer shall be EPDM. The assembly shall be accessible for maintenance without removing the device from the line. The Water Pressure Reducing Valve shall be a ZURN WILKINS Model NR3XL.
    Technical specification
    • Unique ref.zurn-nr3xl
    • Product familyAdjusting/Controlling Valves for Liquid Services
    • Product groupWater Pressure Reducing Valves
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainBronze
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • Uniclass 2015 CodePr_65_54_94_72
    • Uniclass 2015 DescriptionReduced pressure zone valves
    • CSI MasterFormat 2014 Code40 05 67
    • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States