Publish your products
Wilkins ZW3870XLT Thermostatic Mixing Valve, 3/8", Lead-Free*
Wilkins ZW3870XLT Thermostatic Mixing Valve, 3/8", Lead-Free*
Wilkins ZW3870XLT Thermostatic Mixing Valve, 3/8", Lead-Free*
Wilkins ZW3870XLT Thermostatic Mixing Valve, 3/8", Lead-Free*
Wilkins ZW3870XLT Thermostatic Mixing Valve, 3/8", Lead-Free*
    Wilkins

    Wilkins ZW3870XLT Thermostatic Mixing Valve, 3/8", Lead-Free*

    Ideal for use where Lead Free* valves are required. The Zurn Wilkins Model ZW3870XLT Aqua-Gard® Thermostatic mixing valve is designed to be installed at the point of use under sinks and sensor faucets to assist in the prevention of scalding. The valves rapid response and precise temperature control meet the stringent standards of ASSE 1070 listed for fixtures, sinks, lavatories or bathtubs. The ZW3870XLT will mix hot and cold water from the distribution system to a final safer temperature outlet range of 95-115F (35-46C). The 3/8” compression fittings make this valve ideal for residential and commercial applications.

    Meets the requirements of NSF/ANSI 61* *Product contains weighted average lead content less than 0.25% for wetted surfaces.
    Technical specification
    • Unique ref.zurn-zw3870xlt
    • Product familyThermostatic Mixing Valves
    • Product groupPoint of Use
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainBronze
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States