Unique ref.: | wilsonart_SS |
---|---|
Brand: | Wilsonart |
Product family: | Solid Surfaces |
Product group: | countertops |
Date of publishing: | 2017-01-16 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.wilsonart.com/solid-surface/design-library |
---|---|
Installation instructions: | http://static.wilsonart.com.cdnga.net/sites/default/files/docs/resources/S... |
COBie Product Data Sheet: | |
Product certification: | http://static.wilsonart.com.cdnga.net/sites/default/files/docs/resources/C... |
Technical description: | http://static.wilsonart.com.cdnga.net/sites/default/files/docs/resources/S... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/wilsonart/product/wilsonart_ss
Material main: | Solid surface |
---|---|
Material secondary: | Solid surface |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Kitchen - Counter tops |
---|---|
IFC classification: | Material |
Uniclass 1.4 Code: | L8571 |
Uniclass 1.4 Description: | Counters |
Uniclass 2.0 Code: | PR-35-12-18 |
Uniclass 2.0 Description: | Counter Tops |
Uniclass 2015 Code: | Pr_40_30_30_18 |
Uniclass 2015 Description: | Counter tops |
CSI MasterFormat 2014 Code: | 12 36 61.16 |
CSI MasterFormat 2014 Title: | Solid Surfacing Countertops |
OmniClass Number: | 23-21 19 15 |
OmniClass Title: | Specialty Casework |
CSI UniFormat II Code: | C30 |
CSI UniFormat II Title: | INTERIOR FINISHES |
Click these links for more information from AEC Daily
Name | Value |
---|---|
Education | https://www.aecdaily.com/sc.php?node_id=1795132&tabidx=education&company=Wilsonart&subtabidx=osp |
Specifications for the Construction industry AIA Masterformat
Name | Value |
---|---|
Link To Specification | http://www.productmasterspec.com/documents/9231/064116_FL_PLASTIC-LAMINATE-FACED_ARCHITECTURAL_CABINETS.Wilsonart.update_1.doc |
Product Master Spec | http://www.productmasterspec.com/Profile/Wilsonart/9231 |
BIMobject®