Publish your products
AU Hebel PowerPanel XL External Wall d=186 mm R=2,84 m²K/W
AU Hebel PowerPanel XL External Wall d=186 mm R=2,84 m²K/W
    Xella
    Archived

    AU Hebel PowerPanel XL External Wall d=186 mm R=2,84 m²K/W

    Hebel PowerPanel XL for external walls of houses and low rise multi residential Benefits: - delivers quality solid walls finished with a coating system - high thermal performance – PowerPanel XL has almost 3 times more resistance than a standard brick - fast to construct - one standard Hebel panel is the equivalent of 75 mm traditional bricks, which means an average sized home can go up as quickly as within 3 days when installed by experienced Hebel installers - good acoustic performance - patterns can be machined or routed into the panels to produce an individual, attractive finish - system meets or exceeds all six Bushfire Attack Level (BAL) categories.
    Specification
    • Wall kit for non-load bearing exterior walls of houses or low rise multi residential made of Hebel PowerPanel XL d=75 mm

      Construction - R = 2,84 m²W/K.

      1 mm Dulux Acratex Acra Shield
      1 mm Dulux Acra Tex Coventry Coarse Sand Finish
      4 mm Dulux Acra Tex Render wall FR Float Finish
      75 mm Hebel PowerPanel XL
      24 mm Air gap
      1 mm Single foil (Sarking)
      70 mm Stud frame (wood) filled with mineral wool RC 2,0
      10 mm Gypsum board

      During the planning and construction phase all relevant standards and building codes have to be observed.

      Technical characteristics of the Hebel PowerPanel XL:
      Average service life density = 440 kg/m3 at 10% moisture content
      Characteristic Compressive Strength of AAC: f ’m= 2.38 MPa
      Average Compressive Strength of AAC = 2.8 MPa
      Characteristic Modulus of Rupture: f ’ut = 0.40 MPa
      Accoustic properties: Rw = 34dB, Rw+Ctr = 30dB
      Thermal properties: R-value = 0,60 m²W/K
      Fire hazard indices:
      Ignitability Index 0
      Spread of Flame Index 0
      Heat Development Index 0
      Smoke Development Index 0-1

      The present tool supports you in planning of Hebel wall panels, but it does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the tool and changes within the tool must therefore be verified independently. The object proposed by the system must conform to local regulations. The use of the object must therefore be verified independently.

    Technical specification
    • Unique ref.COM_AU_H_PP_XL_Wall_external_d_186_R_2-84
    • Product familyHebel AAC
    • Product groupComposite
    • TypeObject (single object)
    • Date of publishing2021-12-06
    • Edition number1
    • Height (mm)1000
    • Width (mm)1000
    • Depth (mm)186
    Related
    • Material mainAerated concrete
    • Designed inAustralia
    • Manufactured inAustralia
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationWall
    • UNSPSC namePanelboards
    • UNSPSC code39121103
    • Uniclass 2015 CodeSs_25_12
    • Uniclass 2015 DescriptionPanel wall structure systems
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-13 35 21 19
    • OmniClass TitleStructural Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit