Publish your products
CS-R3 Control Surface
CS-R3 Control Surface
CS-R3 Control Surface
CS-R3 Control Surface
CS-R3 Control Surface

    CS-R3 Control Surface

    Control Surface
    Specification
    • The CS-R3 control surface is the core component of RIVAGE PM3 system, with 96 kHz processing. The console is the most compact mixer in RIVAGE PM series regarding the size and weight though the software and operation is almost the same as other RIVAGE PM series.

      • Display: 15" touch panel x 1
      • Faders: 38 (12 + 12 + 12 + 2)
      • Selected Channel section: Dynamics, GAIN, HPF, EQ, PAN, Function Knob
      • Custom Fader banks: 6 x 5 on each bay
      • User Defined keys: 12 x 4 banks
      • User Defined knobs: 1(4 x 4 banks can be assigned)
      • Touch and Turn knobs: 1
      • Analog I/O: 8 in / 8 out
      • Slot: 2 MY slots
      • Ports: GPI (8 in / 8 out), MIDI In/Out, 5 USB (1 for 2-track recording)
      • Power supply: Dual redundant power supply built-in
      • Power consumption: 200W
      • Dimensions (W x H x D): 1,145 x 385 x 650 mm (45.1" x 15.2" x 25.6")
      • Net Weight: 38 kg (83.8 lbs)
    Technical specification
    • Unique ref.CS-R3
    • Product familyProfessional Audio
    • Product groupControl Surface
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)385
    • Width (mm)1145
    • Depth (mm)650
    Related
    • Weight Net (Kg)38
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000667
    • ETIM NameAudio mixer
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment