Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
yamaha/products/cd33d312-9858-48b7-b035-00c8c3343933
Home
Categories
Electronics
Audio
CTL-BN1 Network button
Available in United States
Yamaha Corporation
Follow
CTL-BN1 Network button
Button controller for ADECIA microphones and external devices
Download
Specification
Specification
Button controller for ADECIA microphones and external devices
Utilize as a mute button for ADECIA microphones
Also used as a group mute for microphones and as a preset/recall button for RM-CR
Control other devices directly, including non-Yamaha devices, using IP communication
2 methods of installation: Tabletop and Wall-mounted
196.8 g, Φ100 x 28.9 mm
Paintable cover
Technical specification
Technical specification
Unique ref.
CTL-BN1-Network-button
Product family
Professional Audio
Product group
Control Hardware
Type
Object (single object)
Date of publishing
2026-01-20
Edition number
1
Height (mm)
28.9
Width (mm)
100
Depth (mm)
100
Links
Links
Product url
https://asia-oceania.yamaha.com/en/business/audio/products/accessories/control-hardware/ctl-bn1/
Installation instructions
https://asia-oceania.yamaha.com/en/business/audio/products/accessories/control-hardware/ctl-bn1/resources.html
Technical description
https://asia-oceania.yamaha.com/en/business/audio/products/accessories/control-hardware/ctl-bn1/resources.html
Related
Related
Weight Net (Kg)
0.2
Classification
Classification
BIMobject Category
Electronics - Audio
ETIM Code
EC000783
ETIM Name
Signalling and operation panel for bus system
Uniclass 2015 Code
Pr_75_50_18
Uniclass 2015 Description
Controllers and control panels
CSI MasterFormat 2014 Code
27 41 16.28
CSI MasterFormat 2014 Title
Integrated Audio-Video Systems and Equipment for Conference Rooms
OmniClass Number
23-27 11 21 15 11
OmniClass Title
Digital Level Controllers
Similar products
Yamaha Corporation
DM7 Digital Mixing Console
Download
Yamaha Corporation
RM-WGL Wireless Microphone
Download
Yamaha Corporation
CS-800 Video Sound Bar for Huddle Rooms
Download
Yamaha Corporation
VXL1-16 Column Line Array Speaker
Download
Yamaha Corporation
VXL1-24-WR Loudspeaker
Download
Yamaha Corporation
RM-WGS Wireless Microphone
Download