Publish your products
CXS18XLF Subwoofer
CXS18XLF Subwoofer
CXS18XLF Subwoofer
CXS18XLF Subwoofer
CXS18XLF Subwoofer
CXS18XLF Subwoofer

    CXS18XLF Subwoofer

    Subwoofer
    Specification
    • Perfectly suited for use with CZR full-range speakers, the CXS18XLF is a bass-reflex type subwoofer with extended low frequencies, outstanding clarity, and best-in-class 133dB SPL performance.

      • 18" subwoofer with 4" Voice Coil
      • High power 1000W (PGM) input
      • Cardioid mode capable with processors or DSP onboard power amps
      • Lightweight yet very durable plywood cabinet with premium grade Polyurea coating
      • SpeakON NL4MP x 3 (Parallel x 2, Output x 1)
      • Dual-pole socket
      • Optional speaker cover (SPCVR-DXS18X) and wheel kit (SPW-1)
      • Durable Black or white finish
    Technical specification
    • Unique ref.CXS18XLF
    • Product familyProfessional Audio
    • Product groupSubwoofer
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)657
    • Width (mm)550
    • Depth (mm)720
    Related
    • Weight Net (Kg)43.6
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers