Publish your products
CZR15 Passive Loudspeakers
CZR15 Passive Loudspeakers
CZR15 Passive Loudspeakers
CZR15 Passive Loudspeakers
CZR15 Passive Loudspeakers
CZR15 Passive Loudspeakers
CZR15 Passive Loudspeakers

    CZR15 Passive Loudspeakers

    A range of passive loudspeakers offering high power handling and outstanding sonic performance in a portable, lightweight, yet rugged design.
    Specification
    • The CZR15 is a 2-way loudspeaker offering high power handling and outstanding sonic performance in a portable, lightweight, yet rugged design. Its versatile, compact enclosure design makes the lightweight CZR15 ideal for range of live performance and installed sound environments—from live bands at outdoor festivals to DJ's in clubs—these loudspeakers deliver crystal clear, high-quality sound with impressive low frequency performance.

      • 2-way loudspeaker with a 2" HF and a 15" LF
      • Features Yamaha's own Wide Dispersion CD Waveguide Horn
      • High power 800W(PGM) power handling and Bi-amp capable
      • Floor monitoring setting enables mirroring configuration
      • Lightweight yet very durable plywood cabinet with premium graded Polyurea coating
      • Dual-angle pole socket
      • Optional speaker cover (SPCVR-DZR15)
      • Rotatable horn and variety of U-bracket options (UB-DZR15H/V) for rigging allow for very flexible setup and speaker placement
      • Durable Black or white finish
    Technical specification
    • Unique ref.CZR15
    • Product familyProfessional Audio
    • Product groupPassive Loudspeaker
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)761
    • Width (mm)450
    • Depth (mm)460
    Related
    • Weight Net (Kg)21.3
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers