Publish your products
DXS15 XLF Powered Subwoofer
DXS15 XLF Powered Subwoofer
DXS15 XLF Powered Subwoofer
DXS15 XLF Powered Subwoofer
DXS15 XLF Powered Subwoofer
DXS15 XLF Powered Subwoofer

    DXS15 XLF Powered Subwoofer

    Powered Subwoofer
    Specification
    • Perfectly suited for use with DZR full-range speakers, the DXS15XLF is a powered bass-reflex type subwoofer with extended low frequency, producing a best-in class maximum SPL of 136dB SPL with superb clarity and power.

      • Powered 15" subwoofer with 4" Voice Coil
      • Maximum 136dB SPL and 33 Hz - 150 Hz frequency range is ideal for today's sound engineering demands
      • High power 1600W Class-D amplifier module
      • 96 kHz DSP for true high-definition sound with super low latency
      • Access a variety of DSP functions and load presets, or make precise adjustments to PEQ, delay and routing, etc. via the intuitive LCD display
      • Equipped with D-XSUB processing and cardioid mode capability
      • Lightweight yet very durable plywood cabinet with premium grade Polyurea coating
      • Optional speaker cover (SPCVR-DXS15X) and wheel kit (SPW-1)
      • Durable Black or white finish
    Technical specification
    • Unique ref.DXS15XLF
    • Product familyProfessional Audio
    • Product groupPowered Subwoofer
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)587
    • Width (mm)450
    • Depth (mm)600
    Related
    • Weight Net (Kg)40
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers