Publish your products
DZR10 Powered Loudspeaker
DZR10 Powered Loudspeaker
DZR10 Powered Loudspeaker
DZR10 Powered Loudspeaker
DZR10 Powered Loudspeaker
DZR10 Powered Loudspeaker

    DZR10 Powered Loudspeaker

    New flagship models of high-performance powered loudspeakers combine intelligent 96 kHz DSP processor and advanced FIR-X tuning with best-in-class 2000W Class-D amplifiers. Our first ever Dante models offer sophisticated system integration with digital consoles.

    Specification
    • The DZR10 is 2-way bi-amped powered loudspeaker that offers superb clarity at an impressive 137dB SPL. With best-in-class SPL performance, sophisticated DSP processing, and unrivaled low-frequency sound reproduction, the DZR10 realizes a truly professional sound delivered with a level of power that belies its compact, lightweight design.

      • 2-way powered loudspeaker with a 2" HF and a 10" LF
      • Maximum 137dB SPL and 44 Hz - 20 kHz frequency range is ideal for today's audio engineering demands
      • High power 2000W Class-D amplifier module
      • 96 kHz DSP and FIR filter for true high-resolution sound with super low latency
      • Features Advanced FIR-X tuning, the combination of FIR filtering and correct EQ for minimizing phase distortion
      • Access a variety of DSP functions and load presets, or make precise adjustments to PEQ, delay and routing etc. via the intuitive LCD display
      • D-Contour and highly reliable protection circuits
      • Floor monitoring setting
      • Lightweight yet very durable plywood cabinet with premium grade Polyurea coating
      • Optional speaker cover (SPCVR-DZR10)
      • Rotatable horn and variety of U-bracket options (UB-DZR) for rigging allow for very flexible setup and speaker placement
      • Durable Black or white finish
    Technical specification
    • Unique ref.DZR10
    • Product familyProfessional Audio
    • Product groupPowered Loudspeaker
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)537
    • Width (mm)315
    • Depth (mm)345
    Related
    • Weight Net (Kg)17.9
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers