Publish your products
DZR12 Powered Loudspeaker
DZR12 Powered Loudspeaker
DZR12 Powered Loudspeaker
DZR12 Powered Loudspeaker
DZR12 Powered Loudspeaker
DZR12 Powered Loudspeaker
DZR12 Powered Loudspeaker

    DZR12 Powered Loudspeaker

    New flagship models of high-performance powered loudspeakers combine intelligent 96 kHz DSP processor and advanced FIR-X tuning with best-in-class 2000W Class-D amplifiers. Our first ever Dante models offer sophisticated system integration with digital consoles.

    Specification
    • The DZR12 is 2-way bi-amped powered loudspeaker that offers superb clarity at an impressive 139dB SPL. With best-in-class SPL performance, sophisticated DSP processing, and unrivaled low-frequency sound reproduction, the DZR12 realizes a truly professional sound delivered with a level of power that belies its compact, lightweight design.

      • 2-way powered loudspeaker with a 2" HF and a 12" LF
      • Maximum 139dB SPL and 39 Hz - 20 kHz frequency range is ideal for today's sound engineering demands
      • High power 2000W Class-D amplifier module
      • 96 kHz DSP and FIR filter for true high-resolution sound with super low latency
      • Features Advanced FIR-X tuning, the combination of FIR filtering and correct EQ for minimizing phase distortion
      • Access a variety of DSP functions and load presets, or make precise adjustments to PEQ, delay and routing, etc. via the intuitive LCD display
      • D-Contour and highly reliable protection circuits
      • Floor monitoring setting enables mirroring configuration
      • Lightweight yet very durable plywood cabinet with premium grade Polyurea coating
      • Optional speaker cover (SPCVR-DZR12)
      • Rotatable horn and variety of U-bracket options (UB-DZR) for rigging allow for very flexible setup and speaker placement
      • Durable Black or white finish
    Technical specification
    • Unique ref.DZR12
    • Product familyProfessional Audio
    • Product groupPowered Loudspeaker
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)646
    • Width (mm)410
    • Depth (mm)394
    Related
    • Weight Net (Kg)21.4
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers