Publish your products
DZR12-D Powered Loudspeaker
DZR12-D Powered Loudspeaker
DZR12-D Powered Loudspeaker
DZR12-D Powered Loudspeaker
DZR12-D Powered Loudspeaker
DZR12-D Powered Loudspeaker
DZR12-D Powered Loudspeaker

    DZR12-D Powered Loudspeaker

    New flagship models of high-performance powered loudspeakers combine intelligent 96 kHz DSP processor and advanced FIR-X tuning with best-in-class 2000W Class-D amplifiers. Our first ever Dante models offer sophisticated system integration with digital consoles.

    Specification
    • The DZR12-D is a Dante-equipped 2-way bi-amped powered loudspeaker that offers superb clarity at an impressive maximum SPL of 139dB. With best-in-class SPL performance, sophisticated DSP processing, and unrivaled low-frequency sound reproduction, the DZR12-D realizes a truly professional sound delivered with a level of power that belies its compact, lightweight design.

      • 2-way powered loudspeaker with a 2" HF and a 12" LF
      • Maximum 139dB SPL and 39 Hz - 20 kHz frequency range is ideal for today's professional audio demands
      • High power 2000W Class-D amplifier module
      • 96 kHz DSP and FIR filter for true high-resolution sound with super low latency
      • Features Advanced FIR-X tuning, the combination of FIR filtering and correct EQ for minimizing phase distortion
      • Equipped with Dante I/O (2in/2out) and features SRC (sample rate conversion) allowing 48 kHz device compatibility
      • Access a variety of DSP functions and load presets, or make precise adjustments to PEQ, delay and routing etc. via the intuitive LCD display
      • D-Contour and highly reliable protection circuits
      • Floor monitoring setting enables mirroring configuration
      • Lightweight yet very durable plywood cabinet with premium grade Polyurea coating
      • Optional speaker cover (SPCVR-DZR12)
      • Rotatable horn and variety of U-bracket options (UB-DZR) for rigging allow for very flexible setup and speaker placement
      • Durable Black or white finish
    Technical specification
    • Unique ref.DZR12-D
    • Product familyProfessional Audio
    • Product groupPowered Loudspeaker
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)646
    • Width (mm)410
    • Depth (mm)394
    Related
    • Weight Net (Kg)21.4
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers