Publish your products
DZR315-D Powered Loudspeaker
DZR315-D Powered Loudspeaker
DZR315-D Powered Loudspeaker
DZR315-D Powered Loudspeaker
DZR315-D Powered Loudspeaker

    DZR315-D Powered Loudspeaker

    New flagship models of high-performance powered loudspeakers combine intelligent 96 kHz DSP processor and advanced FIR-X tuning with best-in-class 2000W Class-D amplifiers. Our first ever Dante models offer sophisticated system integration with digital consoles.

    Specification
    • The DZR315-D is a Dante-equipped three-way bi-amped powered loudspeaker and is the most powerful model in the DZR Series producing a maximum 143dB SPL with supreme clarity. Best-in-class SPL performance, sophisticated DSP processing, unrivaled low-frequency sound reproduction—the DZR315 delivers on all fronts realizing a truly professional sound delivered with a level of power that belies its compact, lightweight design. Ideal for use in a front of house main PA, it also includes integrated M10 rigging points for suspended applications.

      • 3-way powered loudspeaker with a 2" HF, an 8" MF and a 15" LF
      • Maximum 143dB SPL and 31Hz - 20kHz frequency range is ideal for FOH main PA
      • High power 2000W Class-D amplifier module
      • 96 kHz DSP and FIR filter for true high-resolution sound with super low latency
      • Features Advanced FIR-X tuning, the combination of FIR filtering and correct EQ for minimizing phase distortion
      • Equipped with Dante I/O (2in/2out) and features SRC (sample rate conversion) allowing 48 kHz device compatibility
      • Access a variety of DSP functions and load presets, or make precise adjustments to PEQ, delay and routing, etc. via the intuitive LCD display
      • D-Contour and highly reliable protection circuits
      • Lightweight yet very durable plywood cabinet with premium grade Polyurea coating
      • Optional speaker cover (SPCVR-DZR315)
      • Durable Black or white finish
    Technical specification
    • Unique ref.DZR315-D
    • Product familyProfessional Audio
    • Product groupPowered Loudspeaker
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)897
    • Width (mm)550
    • Depth (mm)520
    Related
    • Weight Net (Kg)41.6
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers